Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0000106500000 |
0000106690000 |
0000108470000 |
0000109440000 |
0001432510000 |
0507779470000 |
0507780210000 |
0507780560000 |
0507781370000 |
0507781450000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Number of Raceway Ring Rows | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Product type | Inner ring (yes / no) | r (min.) (mm) | Outer ring internal diameter E (mm) | Axial movement range s (mm) | Fatigue limit load Pu (kN) | Marking cover / seal | Can be relubricated (yes / no) | Model series | Lip on outer ring yes/no | Envelope circle diameter F (mm) | Ref. speed rpm | Bearing clearance identifier | Cage material | Customs tariff — weight | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 31.69 € | 1 | 5 Days | 20 | 35 | 17 | Single Row | 18100 | 16800 | 26000 | Needle roller bearings | Yes | 0.3 | 29 | 0,5 | 4.25 | None | No | NAO.. | No | 25 | 10,000 | CN | Sheet steel | 0.076 | - | ||
- | 30.42 € | 1 | 5 Days | 25 | 40 | 17 | Single Row | 15100 | 22100 | 34000 | Needle roller bearings | Yes | 0.3 | 35 | 0,8 | 5.3 | None | No | NAO.. | No | 30 | 8,100 | CN | Sheet steel | 0.085 | - | ||
- | 36.18 € | 1 | 5 Days | 40 | 55 | 17 | Single Row | 10300 | 25500 | 46000 | Needle roller bearings | Yes | 0.3 | 50 | 0,8 | 7.1 | None | No | NAO.. | No | 45 | 5900 | CN | Sheet steel | 0.13 | - | ||
- | 69.34 € | 1 | 5 Days | 50 | 68 | 20 | Single Row | 8500 | 32000 | 66000 | Needle roller bearings | Yes | 0.6 | 60 | 1 | 10.7 | None | No | NAO.. | No | 55 | 5,100 | CN | Sheet steel | 0.232 | - | ||
- | 17.32 € | 1 | 5 Days | 12 | 24 | 13 | Single Row | 23600 | 10100 | 11800 | Needle roller bearings | Yes | 0.3 | 20 | 0,5 | 1.89 | None | No | NAO.. | No | 16 | 15,000 | CN | Sheet steel | 0.03 | - | ||
17.32 € | 1 | 5 Days | 12 | 24 | 13 | - | 23600 | 10100 | 11800 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 0.03 | NAO12X24X13-XL | |||
- | 1 | Quote | 20 | 35 | 17 | - | 18100 | 16800 | 26000 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 0.076 | NAO20X35X17-XL | |||
30.42 € | 1 | 5 Days | 25 | 40 | 17 | - | 15100 | 22100 | 34000 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 0.088 | NAO25X40X17-XL | |||
42.31 € | 1 | 5 Days | 35 | 55 | 20 | - | 11300 | 37000 | 57000 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 0.19 | NAO35X55X20-XL | |||
- | 1 | Quote | 40 | 55 | 17 | - | 10300 | 25500 | 46000 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 0.127 | NAO40X55X17-XL |
Loading...
Customs tariff — country of origin | DE | Customs tariff — weight unit | kg | Customs tariff — weight per | 1 |
---|---|---|---|---|---|
Customs tariff — item number | 84824000 |
Configure
Basic Attributes
Internal Diameter(mm)
Outer Diameter(mm)
Width(mm)
Number of Raceway Ring Rows
Product type
Inner ring (yes / no)
r (min.)(mm)
Outer ring internal diameter E(mm)
Axial movement range s(mm)
Fatigue limit load Pu(kN)
Marking cover / seal
Can be relubricated (yes / no)
Model series
Lip on outer ring yes/no
Envelope circle diameter F(mm)
Ref. speed rpm
Bearing clearance identifier
Cage material
Customs tariff — weight
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes