INA Needle Axial Cylindrical Roller Bearings without Inner Ring and without Cover Cap (0507806700000)

INA Needle Axial Cylindrical Roller Bearings without Inner Ring and without Cover Cap 0507806700000

Product Details:

Manufacturer part number: 0507806700000

Brand: INA

Price: 69.00

Delivery time: 5 Days


Technical Data:

Internal Diameter: 20 mm

Outer Diameter: 30 mm

Width: 30 mm

Allowable Rotational Speed: 10000 1/min

Basic Load Rating, Dynamic Rating: 18600 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0507806700000

Part Number
0507806700000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Basic Load Rating, Dynamic Rating (Ca)
(N)
Basic Load Rating, Static Rating (Coa)
(N)
da
(mm)
Axial limit fatigue load Pua
(kN)
r (min.)
(mm)
Width C1
(mm)
Fatigue limit load Pu
(kN)
Width C
(mm)
Axial static capacities
(kN)
Axial dynamic capacities
(kN)
Shoulder dimension D1
(mm)
Envelope circle diameter F
(mm)
Ref. speed rpm Inner ring Customs tariff — weight Product code

69.00 €

1 5 Days 203030100001860023800250005300030.77.30.3104.15305324.935.1204,200IR17X20X200.079NKXR20-XL

Loading...

  1. 1

Basic information

Number of Raceway Ring Rows Double Row Product type Needle axial cylindrical roller bearings without inner ring Bore shape Cylindrical
Marking cover / seal None Model series NKXR.. Customs tariff — country of origin DE
Cage material Sheet steel Customs tariff — weight unit kg Customs tariff — weight per 1
Customs tariff — item number 84828000

This page is INA Needle Axial Cylindrical Roller Bearings without Inner Ring and without Cover Cap, part number 0507806700000.
You can find the detail information about specifications and dimensions on part number 0507806700000.

Variation of this product

Part Number
0507805300000
0507806970000
0507808080000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Basic Load Rating, Dynamic Rating (Ca)
(N)
Basic Load Rating, Static Rating (Coa)
(N)
da
(mm)
Axial limit fatigue load Pua
(kN)
r (min.)
(mm)
Width C1
(mm)
Fatigue limit load Pu
(kN)
Width C
(mm)
Axial static capacities
(kN)
Axial dynamic capacities
(kN)
Shoulder dimension D1
(mm)
Envelope circle diameter F
(mm)
Ref. speed rpm Inner ring Customs tariff — weight Product code

52.26 €

1 5 Days 152423130001210012700144002850023.740.392.322328.514.428.1156,500IR12X15X160.041NKXR15-XL

75.34 €

1 5 Days 25373085002130030500335007600037.77.10.6115.3307633.542.1253,400IR20X25X200.119NKXR25-XL

118.42 €

1 5 Days 405232600029500470005600014800055.714.50.6138.3321485660.1402,000IR35X40X200.203NKXR40-XL

Tech Support