• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

INA Needle Axial Cylindrical Roller Bearings without Inner Ring with Cover Cap

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0507917960000
0507918000000
0507918180000
0507918260000
0507918340000
0507922450000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Basic Load Rating, Dynamic Rating (Ca)
(N)
Basic Load Rating, Static Rating (Coa)
(N)
da
(mm)
Axial limit fatigue load Pua
(kN)
Width C1
(mm)
Fatigue limit load Pu
(kN)
Width C
(mm)
Axial static capacities
(kN)
Axial dynamic capacities
(kN)
Shoulder dimension D1
(mm)
Envelope circle diameter F
(mm)
Ref. speed rpm Inner ring Customs tariff — weight Product code

79.51 €

1 5 Days 25373085002130030500335007600037.77.1115.3307633.542.1253,400IR20X25X200.126NKXR25-Z-XL

88.91 €

1 5 Days 30423075002550036000355008600042.78116.3308635.547.1302,900IR25X30X200.141NKXR30-Z-XL

108.20 €

1 5 Days 354730650027500415003900010100047.79.5127.3301013952.1352,500IR30X35X200.165NKXR35-Z-XL

124.55 €

1 5 Days 405232600029500470005600014800055.714.5138.3321485660.1402,000IR35X40X200.215NKXR40-Z-XL

142.92 €

1 5 Days 455832500031000530005900016300060.616149.3321635965.2451,900IR40X45X200.26NKXR45-Z-XL

148.31 €

1 5 Days 506235480043000740006200017700065.517.41412.7351776170.2501,700IR45X50X250.286NKXR50-Z-XL

Loading...

  1. 1

Basic information

Number of Raceway Ring Rows Double Row Product type Needle axial cylindrical roller bearings without inner ring r (min.)(mm) 0.6
Bore shape Cylindrical Marking cover / seal Z Model series NKXR..
Customs tariff — country of origin DE Cage material Sheet steel Customs tariff — weight unit kg
Customs tariff — weight per 1 Customs tariff — item number 84828000

Tech Support