INA Single-Row Needle Roller Bearings without Lips, without Inner Ring and without Lubrication Bore, Open-Type (0000053550000)

INA Single-Row Needle Roller Bearings without Lips, without Inner Ring and without Lubrication Bore, Open-Type 0000053550000

Product Details:

Manufacturer part number: 0000053550000

Brand: INA

Price: 14.52

Delivery time: 5 Days


Technical Data:

Internal Diameter: 17 mm

Outer Diameter: 25 mm

Width: 13 mm

Number of Raceway Ring Rows: Single Row

Allowable Rotational Speed: 22900 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0000053550000

Part Number
0000053550000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Number of Raceway Ring Rows Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Product type Inner ring (yes / no) r (min.)
(mm)
Outer ring internal diameter E
(mm)
Fatigue limit load Pu
(kN)
Cage designation Marking cover / seal Can be relubricated (yes / no) Model series Lip on outer ring yes/no Envelope circle diameter F
(mm)
Ref. speed rpm Bearing clearance identifier Cage material Customs tariff — weight Product code
-

14.52 €

1 5 Days 172513Single Row229001170014600Needle roller bearingsNo0.3212.24-NoneNoRNAO..No1715,200CNSheet steel0.022-

Loading...

  1. 1

Basic information

Customs tariff — country of origin DE Customs tariff — weight unit kg Customs tariff — weight per 1
Customs tariff — item number 84824000

This page is INA Single-Row Needle Roller Bearings without Lips, without Inner Ring and without Lubrication Bore, Open-Type, part number 0000053550000.
You can find the detail information about specifications and dimensions on part number 0000053550000.

Variation of this product

Part Number
0000061730000
0001615430000
0507758390000
0507759100000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Number of Raceway Ring Rows Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Product type Inner ring (yes / no) r (min.)
(mm)
Outer ring internal diameter E
(mm)
Fatigue limit load Pu
(kN)
Cage designation Marking cover / seal Can be relubricated (yes / no) Model series Lip on outer ring yes/no Envelope circle diameter F
(mm)
Ref. speed rpm Bearing clearance identifier Cage material Customs tariff — weight Product code
-

21.58 €

1 5 Days 253517Single Row181001680026000Needle roller bearingsNo0.3294.25-NoneNoRNAO..No1711,000CNSheet steel0.054-
-

12.08 €

1 5 Days 81510Single Row3250044504100Needle roller bearingsNo0.3110.69Cage made of glass fiber-reinforced polyamide 66NoneNoRNAO..No835,500CNResin0.008-

-

1 5 Days 172513-229001170014600--------------0.022RNAO17X25X13-XL

-

1 5 Days 253517-181001680026000--------------0.053RNAO25X35X17-XL

Tech Support