Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0506599520000
Part Number
|
---|
0506599520000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Number of Raceway Ring Rows | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Product type | Inner ring (yes / no) | r (min.) (mm) | Fatigue limit load Pu (kN) | Cage designation | Marking cover / seal | Can be relubricated (yes / no) | Model series | Lip on outer ring yes/no | Envelope circle diameter F (mm) | Ref. speed rpm | Bearing clearance identifier | Cage material | Customs tariff — weight | Customs tariff — item number | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.52 € | 1 | 5 Days | 16 | 24 | 13 | Single Row | 23200 | 10600 | 10900 | Needle roller bearings | No | 0.3 | 1.94 | - | None | Yes | RNA49.. | Yes | 16 | 15,900 | CN | Sheet steel | 0.017 | 84824000 | RNA4901-XL |
Loading...
Customs tariff — country of origin | DE | Customs tariff — weight unit | kg | Customs tariff — weight per | 1 |
---|
This page is INA Single-Row Needle Roller Bearings with Lips, without Inner Ring with Lubrication Bore, Open-Type, part number 0506599520000.
You can find the detail information about specifications and dimensions on part number 0506599520000.
Configure
Basic Attributes
Cage designation
Type
Internal Diameter(mm)
Outer Diameter(mm)
Width(mm)
Number of Raceway Ring Rows
Product type
Inner ring (yes / no)
r (min.)(mm)
Fatigue limit load Pu(kN)
Marking cover / seal
Can be relubricated (yes / no)
Model series
Lip on outer ring yes/no
Envelope circle diameter F(mm)
Ref. speed rpm
Bearing clearance identifier
Cage material
Customs tariff — weight
Customs tariff — item number
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0005796880000 |
0007011730000 |
0007737270000 |
0506599790000 |
0506603300000 |
0506604460000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Number of Raceway Ring Rows | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Product type | Inner ring (yes / no) | r (min.) (mm) | Fatigue limit load Pu (kN) | Cage designation | Marking cover / seal | Can be relubricated (yes / no) | Model series | Lip on outer ring yes/no | Envelope circle diameter F (mm) | Ref. speed rpm | Bearing clearance identifier | Cage material | Customs tariff — weight | Customs tariff — item number | Product code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | - | 1 | 5 Days | 25 | 38 | 20 | Single Row | 15600 | 31000 | 33500 | Needle roller bearings | No | 0.6 | 5.8 | - | None | Yes | NKS.. | Yes | 25 | 8,700 | CN | Sheet steel | 0.07 | 84824000 | - | ||
- | 33.85 € | 1 | 5 Days | 37 | 52 | 22 | Single Row | 11000 | 41500 | 50000 | Needle roller bearings | No | 0.6 | 8.6 | - | None | Yes | NKS.. | Yes | 37 | 6,400 | CN | Sheet steel | 0.127 | 84824000 | - | ||
- | 80.12 € | 1 | 5 Days | 75 | 95 | 28 | Single Row | 5800 | 81000 | 123000 | Needle roller bearings | No | 1.1 | 21.9 | - | None | Yes | NKS.. | Yes | 75 | 3,700 | CN | Sheet steel | 0.411 | 84825000 | - | ||
15.18 € | 1 | 5 Days | 20 | 28 | 13 | Single Row | 21100 | 12000 | 13600 | Needle roller bearings | No | 0.3 | 2.43 | - | None | Yes | RNA49.. | Yes | 20 | 10,800 | CN | Sheet steel | 0.022 | 84824000 | RNA4902-XL | |||
16.58 € | 1 | 5 Days | 22 | 30 | 13 | Single Row | 20000 | 12400 | 14600 | Needle roller bearings | No | 0.3 | 2.6 | - | None | Yes | RNA49.. | Yes | 22 | 9,900 | CN | Sheet steel | 0.024 | 84824000 | RNA4903-XL | |||
17.86 € | 1 | 5 Days | 25 | 37 | 17 | Single Row | 16900 | 23700 | 25500 | Needle roller bearings | No | 0.3 | 4.6 | - | None | Yes | RNA49.. | Yes | 25 | 8,900 | CN | Sheet steel | 0.056 | 84824000 | RNA4904-XL |