Manufacturer part number: 5015015021
Brand: TSUBAKIMOTO KOGYO
Price: 203.74 €
Delivery time: 5 Days
I.D. D: 15 φ
Outer Diameter D: 35 φ
Basic Dynamic Load Rating: 5950 N
Basic Load Rating Static Rating: 3230 N
Customs tariff — weight: 0.084 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
5015015021
Part Number
|
---|
5015015021 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Basic Dynamic Load Rating (N) | Basic Load Rating Static Rating (N) | Customs tariff — weight (kg) | A (mm) | Max. overrunning speed (inner ring/shaft) rpm | r (min.) (mm) | D (mm) | Shaft tolerance (mm) | Max. overrunning speed (outer ring) rpm | t2 (mm) | b2 (mm) | Fitting key inner ring (mm) | Customs tariff — country of origin | Drag moment (Nm) | Torque TKN (Nm) | t1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
203.74 € | 5 | 5 Days | 15 | 35 | 5950 | 3230 | 0.084 | 16 | 3,600 | 0.6 | 32.45 | -0.008 to -0.028 | 2,000 | 1.2 | 5 | - | DE | 0.04 | 29 | 1.9 |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Designator cover / seal | Lip gasket on both sides |
---|---|---|---|---|---|
Customs tariff — item number | 84836020 | Marking cover / seal | 2GD | Series | BB-2GD 1K-K |
Type | Ball bearing freewheel | Model series | With keyway in the inner ring |
This page is Cam clutch bearings / with keyway and spring / Series BB-2GD-1K-K / TSUBAKIMOTO KOGYO, part number 5015015021.
You can find the detail information about specifications and dimensions on part number 5015015021.
Configure
Basic Attributes
Fitting key inner ring(mm)
I.D. D(φ)
Outer Diameter D(φ)
Basic Dynamic Load Rating(N)
Customs tariff — weight(kg)
A(mm)
Max. overrunning speed (inner ring/shaft) rpm
r (min.)(mm)
D(mm)
Shaft tolerance(mm)
Max. overrunning speed (outer ring) rpm
t2(mm)
b2(mm)
Customs tariff — country of origin
Drag moment(Nm)
Torque TKN(Nm)
t1(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
5015017021 |
5015020021 |
5015025021 |
5015030021 |
5015035021 |
5015040021 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Basic Dynamic Load Rating (N) | Basic Load Rating Static Rating (N) | Customs tariff — weight (kg) | A (mm) | Max. overrunning speed (inner ring/shaft) rpm | r (min.) (mm) | D (mm) | Shaft tolerance (mm) | Max. overrunning speed (outer ring) rpm | t2 (mm) | b2 (mm) | Fitting key inner ring (mm) | Customs tariff — country of origin | Drag moment (Nm) | Torque TKN (Nm) | t1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
189.49 € | 5 | 5 Days | 17 | 40 | 7000 | 3700 | 0.12 | 17 | 3,500 | 0.6 | 36.45 | -0.008 to -0.028 | 1,900 | 1.2 | 5 | - | DE | 0.05 | 43 | 1.9 | ||
203.74 € | 5 | 5 Days | 20 | 47 | 8500 | 4900 | 0.15 | 19 | 3,000 | 1 | 42.35 | -0.010 to -0.031 | 1,600 | 1.6 | 6 | 6x4x14 (WxHxL) | JP | 0.055 | 61 | 2.5 | ||
207.31 € | 5 | 5 Days | 25 | 52 | 10700 | 6300 | 0.204 | 20 | 2,500 | 1 | 47.05 | -0.010 to -0.031 | 1,400 | 1.5 | 8 | - | DE | 0.055 | 78 | 3.6 | ||
262.05 € | 5 | 5 Days | 30 | 62 | 11900 | 7900 | 0.304 | 21 | 2,000 | 1 | 55.6 | -0.010 to -0.031 | 1,100 | 2 | 8 | - | JP | 0.058 | 140 | 3.1 | ||
284.29 € | 5 | 5 Days | 35 | 72 | 13500 | 9700 | 0.42 | 22 | 1,800 | 1.1 | 64.6 | -0.012 to -0.037 | 1,000 | 2.4 | 10 | - | DE | 0.06 | 173 | 3.7 | ||
331.83 € | 5 | 5 Days | 40 | 80 | 14500 | 11700 | 0.671 | 27 | 1,800 | 1.1 | 71.6 | -0.012 to -0.037 | 900 | 3.3 | 12 | - | DE | 0.08 | 260 | 5 |