Cam clutch bearings / Series BB-2GD / TSUBAKIMOTO KOGYO (5015035020)

Cam clutch bearings / Series BB-2GD / TSUBAKIMOTO KOGYO 5015035020

Product Details:

Manufacturer part number: 5015035020

Brand: TSUBAKIMOTO KOGYO

Price: 249.31

Delivery time: 5 Days


Technical Data:

I.D. D: 35 φ

Outer Diameter D: 72 φ

Basic Dynamic Load Rating: 13500 N

Basic Load Rating Static Rating: 9700 N

Customs tariff — weight: 0.7 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5015035020

Part Number
5015035020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Basic Dynamic Load Rating
(N)
Basic Load Rating Static Rating
(N)
Customs tariff — weight
(kg)
A
(mm)
Max. overrunning speed (inner ring/shaft) rpm r (min.)
(mm)
D
(mm)
Max. overrunning speed (outer ring) rpm Customs tariff — country of origin Drag moment
(Nm)
Torque TKN
(Nm)

249.31 €

5 5 Days 35721350097000.7221,8001.164.61,000DE0.034173

Loading...

  1. 1

Basic information

Customs tariff — weight per 1 Customs tariff — weight unit kg Designator cover / seal Lip gasket on both sides
Customs tariff — item number 84836020 Marking cover / seal 2GD Series BB-2GD
Type Ball bearing freewheel

This page is Cam clutch bearings / Series BB-2GD / TSUBAKIMOTO KOGYO, part number 5015035020.
You can find the detail information about specifications and dimensions on part number 5015035020.

Variation of this product

Part Number
5015015020
5015017020
5015025020
5015030020
5015040020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Basic Dynamic Load Rating
(N)
Basic Load Rating Static Rating
(N)
Customs tariff — weight
(kg)
A
(mm)
Max. overrunning speed (inner ring/shaft) rpm r (min.)
(mm)
D
(mm)
Max. overrunning speed (outer ring) rpm Customs tariff — country of origin Drag moment
(Nm)
Torque TKN
(Nm)

187.77 €

5 5 Days 1535595032300.087163,6000.632.452,000DE0.0129

173.54 €

5 5 Days 1740700037000.12173,5000.636.451,900DE0.0143

191.29 €

5 5 Days 25521070063000.207202,500147.051,400JP0.01778

187.77 €

5 5 Days 2047850049000.173193,000142.351,600JP0.01461

266.72 €

5 5 Days 408014500117000.667271,8001.171.6900DE0.04260

Tech Support