Cam clutch bearings / with two keyways and springs / Series BB-2K-K / TSUBAKIMOTO KOGYO (5014017020)

Cam clutch bearings / with two keyways and springs / Series BB-2K-K / TSUBAKIMOTO KOGYO 5014017020

Product Details:

Manufacturer part number: 5014017020

Brand: TSUBAKIMOTO KOGYO

Price: 168.91

Delivery time: 5 Days


Technical Data:

I.D. D: 17 φ

Outer Diameter D: 40 φ

Basic Dynamic Load Rating: 7000 N

Basic Load Rating Static Rating: 3700 N

Customs tariff — weight: 0.108 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5014017020

Part Number
5014017020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Basic Dynamic Load Rating
(N)
Basic Load Rating Static Rating
(N)
Customs tariff — weight
(kg)
A
(mm)
t
(mm)
Max. overrunning speed (inner ring/shaft) rpm b1
(mm)
r (min.)
(mm)
Bore tolerance
(mm)
D
(mm)
Shaft tolerance
(mm)
Max. overrunning speed (outer ring) rpm t2
(mm)
b2
(mm)
Fitting key outer ring
(mm)
Customs tariff — country of origin Drag moment
(Nm)
Torque TKN
(Nm)
t1
(mm)

168.91 €

5 5 Days 1740700037000.1081213,50020.6-0.012 to -0.01836.1-0.008 to -0.0281,9001.25-DE0.01431.9

Loading...

  1. 1

Basic information

Customs tariff — weight per 1 Customs tariff — weight unit kg Customs tariff — item number 84836020
Series BB-2K-K Type Ball bearing freewheel Model series With keyway in the inner ring and outer ring

This page is Cam clutch bearings / with two keyways and springs / Series BB-2K-K / TSUBAKIMOTO KOGYO, part number 5014017020.
You can find the detail information about specifications and dimensions on part number 5014017020.

Variation of this product

Part Number
5014015020
5014020020
5014025020
5014030020
5014035020
5014040020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Basic Dynamic Load Rating
(N)
Basic Load Rating Static Rating
(N)
Customs tariff — weight
(kg)
A
(mm)
t
(mm)
Max. overrunning speed (inner ring/shaft) rpm b1
(mm)
r (min.)
(mm)
Bore tolerance
(mm)
D
(mm)
Shaft tolerance
(mm)
Max. overrunning speed (outer ring) rpm t2
(mm)
b2
(mm)
Fitting key outer ring
(mm)
Customs tariff — country of origin Drag moment
(Nm)
Torque TKN
(Nm)
t1
(mm)

178.88 €

5 5 Days 1535595032300.08110.63,60020.6-0.012 to -0.01832.6-0.008 to -0.0282,0001.252x2x11 (WxHxL)JP0.01291.9

179.15 €

5 5 Days 2047850049000.12141.53,00031-0.003 to -0.02241.7-0.010 to -0.0311,6001.66-JP0.014612.5

183.14 €

5 5 Days 25521070063000.1711522,50061-0.003 to -0.02241.7-0.010 to -0.0311,4001.58-DE0.017783.6

208.09 €

5 5 Days 30621190079000.2741622,00061-0.003 to -0.02256.6-0.010 to -0.0311,10028-JP0.031403.1

222.00 €

5 5 Days 35721350097000.453172.51,80081.1-0.006 to -0.02564-0.012 to -0.0371,0002.410-DE0.0341733.7

255.40 €

5 5 Days 408014500117000.5972231,800101.1-0.006 to -0.02571-0.012 to -0.0379003.312-JP0.042605

Tech Support