Cam clutch bearings / with Keyway and Spring / Series BB-1K-K / TSUBAKIMOTO KOGYO (5014001710)

Cam clutch bearings / with Keyway and Spring / Series BB-1K-K / TSUBAKIMOTO KOGYO 5014001710

Product Details:

Manufacturer part number: 5014001710

Brand: TSUBAKIMOTO KOGYO

Price: 155.77

Delivery time: 5 Days


Technical Data:

I.D. D: 17 φ

Outer Diameter D: 40 φ

Basic Dynamic Load Rating: 7000 N

Basic Load Rating Static Rating: 3700 N

Customs tariff — weight: 0.103 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5014001710

Part Number
5014001710
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Basic Dynamic Load Rating
(N)
Basic Load Rating Static Rating
(N)
Customs tariff — weight
(kg)
A
(mm)
Max. overrunning speed (inner ring/shaft) rpm r (min.)
(mm)
D
(mm)
Shaft tolerance
(mm)
Max. overrunning speed (outer ring) rpm t2
(mm)
b2
(mm)
Drag moment
(Nm)
Torque TKN
(Nm)
t1
(mm)

155.77 €

5 5 Days 1740700037000.103123,5000.636.1-0.008 to -0.0281,9001.250.01431.9

Loading...

  1. 1

Basic information

Customs tariff — weight per 1 Customs tariff — weight unit kg Customs tariff — item number 84836020
Series BB-1K-K Type Ball bearing freewheel Model series With keyway in the inner ring
Customs tariff — country of origin DE

This page is Cam clutch bearings / with Keyway and Spring / Series BB-1K-K / TSUBAKIMOTO KOGYO, part number 5014001710.
You can find the detail information about specifications and dimensions on part number 5014001710.

Variation of this product

Part Number
5014015010
5014020010
5014025010
5014030010
5014035010
5014040010
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Basic Dynamic Load Rating
(N)
Basic Load Rating Static Rating
(N)
Customs tariff — weight
(kg)
A
(mm)
Max. overrunning speed (inner ring/shaft) rpm r (min.)
(mm)
D
(mm)
Shaft tolerance
(mm)
Max. overrunning speed (outer ring) rpm t2
(mm)
b2
(mm)
Drag moment
(Nm)
Torque TKN
(Nm)
t1
(mm)

166.40 €

5 5 Days 1535595032300.079113,6000.632.6-0.008 to -0.0282,0001.250.01291.9

166.40 €

5 5 Days 2047850049000.164143,000141.7-0.010 to -0.0311,6001.660.014612.5

169.88 €

5 5 Days 25521070063000.17152,500141.7-0.010 to -0.0311,4001.580.017783.6

194.71 €

5 5 Days 30621190079000.254162,000156.6-0.010 to -0.0311,100280.031403.1

208.78 €

5 5 Days 35721350097000.351171,8001.164-0.012 to -0.0371,0002.4100.0341733.7

226.26 €

5 5 Days 408014500117000.574221,8001.171-0.012 to -0.0379003.3120.042605

Tech Support