Radial insert ball bearings / single row / outer ring spherical / eccentric locking collar / INA (0008055130000)

Radial insert ball bearings / single row / outer ring spherical / eccentric locking collar / INA 0008055130000

Product Details:

Manufacturer part number: 0008055130000

Brand: INA

Price: 16.37

Delivery time: 5 Days


Technical Data:

Inner Diameter d: 12 φ

Outer Diameter D: 40 φ

Width B (or T): 19 mm

Basic Dynamic Load Rating: 9800 N

Maximum Allowable Rotational Speed: 22300 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0008055130000

Part Number
0008055130000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Size Standard Basic Load Rating Static Rating
(N)
Shoulder dimension d3
(mm)
Threaded pin width across flats Lubrication hole Ca
(mm)
Internal diameter (d)
(inch)
Width C
(mm)
Width with mounting components B1
(mm)
Central length S
(mm)
Model series Shoulder dimension d2
(mm)
Engineering material Customs tariff — weight
(kg)
Product code

16.37 €

1 5 Days 124019980022300Metric System47502833.4-1228.66.5GRAE..23Steel0.13GRAE12-XL-NPP-B

Loading...

  1. 1

Basic information

Load Direction Radial Product type Radial insert ball bearing Ring nut No
Bore shape Cylindrical Designator cover / seal Two zinc-plated sheet steel washers with NBR component between, axially pretensioned sealing lip Method of attachment Eccentric locking collar
Marking cover / seal NPP Rotation direction Constant Outer surface design Spherical
Customs tariff — weight per 1 Customs tariff — weight unit kg Customs tariff — item number 84821090
Customs tariff — country of origin DE

This page is Radial insert ball bearings / single row / outer ring spherical / eccentric locking collar / INA, part number 0008055130000.
You can find the detail information about specifications and dimensions on part number 0008055130000.

Variation of this product

Part Number
0008170900000
0008176430000
0008184370000
0008492780000
0008493160000
0008493400000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Size Standard Basic Load Rating Static Rating
(N)
Shoulder dimension d3
(mm)
Threaded pin width across flats Lubrication hole Ca
(mm)
Internal diameter (d)
(inch)
Width C
(mm)
Width with mounting components B1
(mm)
Central length S
(mm)
Model series Shoulder dimension d2
(mm)
Engineering material Customs tariff — weight
(kg)
Product code

17.58 €

1 Quote 204216.7940021100Metric System5000302.5--1224.56RALE..25.4Steel0.1RALE20-XL-NPP-B

18.91 €

1 5 Days 254717.51010018600Metric System5900362.5--1225.56RALE..30Steel0.12RALE25-XL-NPP-B

22.74 €

1 5 Days 305518.51320015700Metric System830042.52.5--1326.56.5RALE..35.7Steel0.18RALE30-XL-NPP-B

16.48 €

1 5 Days 154019980022300Metric System47502833.4-1228.66.5GRAE..23Steel0.11GRAE15-XL-NPP-B

-

1 5 Days 174019980022300Metric System47502833.4-1228.66.5GRAE..23Steel0.1GRAE17-XL-NPP-B

17.89 €

1 5 Days 204721.41280018700Metric System66003334-14317.5GRAE..26.9Steel0.16GRAE20-XL-NPP-B

Tech Support