Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
230LR202-2RSR
Part Number
|
---|
230LR202-2RSR |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Load Direction | Basic Load Rating Static Rating (N) | Designator cover / seal | Fatigue limit load Pu (kN) | Width C (mm) | Marking cover / seal | Customs tariff — weight (kg) | Customs tariff — item number | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 18.48 € | 1 | 5 Days | 15 | 40 | - | - | - | 3350 | Lip gasket on both sides, radial sealing | 0.17 | 11 | 2RSR | 0.07 | 84821090 | - |
Loading...
Bearing Ring Shape | Ball | Number of Bearing Ring Rows | Single Row | Product type | Roller |
---|---|---|---|---|---|
Outer surface designation | R=500 | Temperature resistant from(°C) | -20 | Eccentric (yes / no) | No |
Hexagon socket (yes / no) | No | Can be relubricated (yes / no) | No | Lubricating nipple (yes / no) | No |
Model series | LR.. | Outer surface design | Spherical | Temperature resistant up to(°C) | 120 |
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — country of origin | DE |
This page is Track rollers / single row / outer ring spherical / INA, part number 230LR202-2RSR.
You can find the detail information about specifications and dimensions on part number 230LR202-2RSR.
Configure
Basic Attributes
Basic Dynamic Load Rating(N)
Load Direction
Type
Inner Diameter d(φ)
Outer Diameter D(φ)
Designator cover / seal
Fatigue limit load Pu(kN)
Width C(mm)
Marking cover / seal
Customs tariff — weight(kg)
Customs tariff — item number
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0004988580000 |
0008076130000 |
0008086280000 |
0008096670000 |
0008118070000 |
0008134510000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (φ) | Outer Diameter D (φ) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Load Direction | Basic Load Rating Static Rating (N) | Designator cover / seal | Fatigue limit load Pu (kN) | Width C (mm) | Marking cover / seal | Customs tariff — weight (kg) | Customs tariff — item number | Product code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.31 € | 1 | 5 Days | 12 | 30 | 5300 | 15000 | Radial | 2800 | Lip gasket on both sides, radial sealing | 0.144 | 8 | 2RSR | 0.023 | 84821010 | LR6001-2RSR | |||
- | 20.34 € | 1 | 5 Days | 15 | 40 | - | - | - | 3350 | Lip gasket on both sides, radial sealing | 0.17 | 11 | NPP | 0.07 | 84821090 | - | ||
- | 21.58 € | 1 | 5 Days | 17 | 47 | - | - | - | 4450 | Lip gasket on both sides, axial sealing | 0.223 | 12 | 2RSR | 0.11 | 84821090 | - | ||
- | 24.14 € | 1 | 5 Days | 20 | 52 | - | - | - | 5600 | Lip gasket on both sides, radial sealing | 0.233 | 14 | 2RSR | 0.15 | 84821090 | - | ||
- | 1 | 5 Days | 30 | 72 | 17600 | 5500 | Radial | 9900 | Lip gasket on both sides, axial sealing | 0.5 | 16 | 2RS | 0.33 | 84821090 | LR206-2RS | |||
- | 1 | 5 Days | 35 | 80 | 21900 | 4500 | Radial | 12400 | Lip gasket on both sides, axial sealing | 0.64 | 17 | 2RS | 0.4 | 84821090 | LR207-2RS |