Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0007923490000
Part Number
|
---|
0007923490000 |
Part Number | Related to | Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Load Direction | Number of Bearing Ring Rows | Size Standard | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Basic Load Rating Static Rating(Coa) (N) | Product type | Axial limit fatigue load Pua (kN) | r (min.) (mm) | Bore shape | Norm | Fatigue limit load Pu (kN) | Axial static capacities (kN) | Model series | Axial dynamic capacities (kN) | Bore code | Direction type | Envelope circle diameter F (mm) | Ref. speed rpm | Cage material | Customs tariff — weight (kg) | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 22 | 39 | 23 | - | - | - | Double Row | Metric System | 29500 | - | - | Needle angular contact ball bearing | 0.38 | 0.3 | Cylindrical | DIN 5 429-2 | 5.3 | 8.6 | NKIA.. | 5.3 | 22 | Single | 28 | 12,000 | Sheet steel | 0.111 | - |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 84828000 |
---|---|---|---|---|---|
Customs tariff — country of origin | DE |
This page is Needle roller angular contact ball bearing / with inner ring / single direction / INA, part number 0007923490000.
You can find the detail information about specifications and dimensions on part number 0007923490000.
Configure
Basic Attributes
Basic Dynamic Load Rating(N)
Load Direction
Type
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Number of Bearing Ring Rows
Size Standard
Product type
Axial limit fatigue load Pua(kN)
r (min.)(mm)
Bore shape
Norm
Fatigue limit load Pu(kN)
Axial static capacities(kN)
Model series
Axial dynamic capacities(kN)
Bore code
Direction type
Envelope circle diameter F(mm)
Ref. speed rpm
Cage material
Customs tariff — weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0007918060000 |
0007918810000 |
0007921950000 |
0007926160000 |
0007926910000 |
0007927800000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Load Direction | Number of Bearing Ring Rows | Size Standard | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Basic Load Rating Static Rating(Coa) (N) | Product type | Axial limit fatigue load Pua (kN) | r (min.) (mm) | Bore shape | Norm | Fatigue limit load Pu (kN) | Axial static capacities (kN) | Model series | Axial dynamic capacities (kN) | Bore code | Direction type | Envelope circle diameter F (mm) | Ref. speed rpm | Cage material | Customs tariff — weight (kg) | Product code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | - | 1 | 5 Days | 12 | 24 | 16 | - | - | - | Double Row | Metric System | 8300 | - | - | Needle angular contact ball bearing | 0.152 | 0.3 | Cylindrical | DIN 5 429-2 | 1.63 | 3.45 | NKIA.. | 2.7 | 01 | Single | 16 | 21,000 | Sheet steel | 0.033 | - | ||
- | - | 1 | 5 Days | 15 | 28 | 18 | - | - | - | Double Row | Metric System | 13600 | - | - | Needle angular contact ball bearing | 0.186 | 0.3 | Cylindrical | DIN 5 429-2 | 2.43 | 4.2 | NKIA.. | 2.9 | 02 | Single | 20 | 17,000 | Sheet steel | 0.048 | - | ||
- | 36.15 € | 1 | 5 Days | 20 | 37 | 23 | - | - | - | Double Row | Metric System | 25500 | - | - | Needle angular contact ball bearing | 0.33 | 0.3 | Cylindrical | DIN 5 429-2 | 4.6 | 7.4 | NKIA.. | 4.9 | 04 | Single | 25 | 14,000 | Sheet steel | 0.105 | - | ||
- | - | 1 | 5 Days | 25 | 42 | 23 | - | - | - | Double Row | Metric System | 31500 | - | - | Needle angular contact ball bearing | 0.41 | 0.3 | Cylindrical | DIN 5 429-2 | 5.7 | 9.3 | NKIA.. | 5.4 | 05 | Single | 30 | 12,000 | Sheet steel | 0.122 | - | ||
- | - | 1 | 5 Days | 30 | 47 | 23 | - | - | - | Double Row | Metric System | 35500 | - | - | Needle angular contact ball bearing | 0.495 | 0.3 | Cylindrical | DIN 5 429-2 | 6.4 | 11.2 | NKIA.. | 5.9 | 06 | Single | 35 | 10,000 | Sheet steel | 0.147 | - | ||
- | - | 1 | 5 Days | 35 | 55 | 27 | - | - | - | Double Row | Metric System | 50000 | - | - | Needle angular contact ball bearing | 0.66 | 0.6 | Cylindrical | DIN 5 429-2 | 9.4 | 14.9 | NKIA.. | 7.4 | 07 | Single | 42 | 9,000 | Sheet steel | 0.243 | - |