Radial insert ball bearings / single row / outer ring spherical / eccentric locking collar / INA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0008514420000
0008514930000
0008515660000
0008516200000
0008516710000
0008517440000
0009738150000
0009786390000
0009788090000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
Shoulder dimension d3
(mm)
C2
(mm)
Shoulder dimension d1
(mm)
Threaded pin width across flats Lubrication hole Ca
(mm)
Width C
(mm)
Width with mounting components B1
(mm)
Central length S
(mm)
Shoulder dimension D1
(mm)
Customs tariff — weight
(kg)
Product code

-

1 5 Days 255234.91400016700780037.520.233.833.91544.517.542.50.24GE25-XL-KTT-B

-

1 5 Days 306236.52070013800113004420.740.244.71848.518.3520.38GE30-XL-KTT-B

-

1 5 Days 357237.72550011700153004422.546.855.61951.318.860.30.55GE35-XL-KTT-B

-

1 5 Days 408042.93450010300198005828.152.356.42156.521.468.30.75GE40-XL-KTT-B

-

1 5 Days 458542.9345009600204006326.457.956.42256.521.472.30.83GE45-XL-KTT-B

-

1 5 Days 509049.2375009000232006926.462.856.92262.824.677.30.98GE50-XL-KTT-B

-

1 5 Days 6011061.956000730036000842976.557.22477.93194.51.79GE60-XL-KTT-B

159.55 €

1 5 Days 7012548.566000630044000963285.268.9286621.51092.11GE70-XL-KTT-B

233.94 €

1 5 Days 8014053.276000560054000108389768.83070.723.41202.78GE80-XL-KTT-B

Loading...

  1. 1

Basic information

Load Direction Radial Size Standard Metric System Product type Radial insert ball bearing
Ring nut No Bore shape Cylindrical Designator cover / seal Two zinc-plated sheet steel washers with NBR component between and three radially pretensioned sealing lips
Method of attachment Eccentric locking collar Marking cover / seal KTT Rotation direction Constant
Model series GE.. Outer surface design Spherical Engineering material Steel
Customs tariff — weight per 1 Customs tariff — weight unit kg Customs tariff — item number 84821090
Customs tariff — country of origin DE

Tech Support