Needle roller angular contact ball bearing / with inner ring / double direction / INA (0007922250000)

Needle roller angular contact ball bearing / with inner ring / double direction / INA 0007922250000

Product Details:

Manufacturer part number: 0007922250000

Brand: INA

Price: Please contact the support for quotation

Delivery time: 5 Days


Technical Data:

Inner Diameter d: 20 φ

Outer Diameter D: 37 φ

Width B (or T): 25 mm

Basic Dynamic Load Rating: - N

Maximum Allowable Rotational Speed: - 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0007922250000

Part Number
0007922250000
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Number of Bearing Ring Rows Size Standard Basic Load Rating Static Rating
(N)
Basic Load Rating Dynamic Rating (Ca)
(N)
Basic Load Rating Static Rating(Coa)
(N)
Product type Axial limit fatigue load Pua
(kN)
r (min.)
(mm)
Bore shape Fatigue limit load Pu
(kN)
Width C
(mm)
Axial static capacities
(kN)
Model series Axial dynamic capacities
(kN)
Bore code Direction type Envelope circle diameter F
(mm)
Ref. speed rpm Cage material Customs tariff — weight
(kg)
Product code
- 1 5 Days 203725---Double RowMetric System25500--Needle angular contact ball bearing0.330.3Cylindrical4.6237.4NKIB..4.904Dual direction2514,000Sheet steel0.108-

Loading...

  1. 1

Basic information

Customs tariff — weight per 1 Customs tariff — weight unit kg Customs tariff — item number 84828000
Customs tariff — country of origin DE

This page is Needle roller angular contact ball bearing / with inner ring / double direction / INA, part number 0007922250000.
You can find the detail information about specifications and dimensions on part number 0007922250000.

Variation of this product

Part Number
0007918300000
0007919380000
0007921440000
0007923730000
0007926400000
0007927210000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Number of Bearing Ring Rows Size Standard Basic Load Rating Static Rating
(N)
Basic Load Rating Dynamic Rating (Ca)
(N)
Basic Load Rating Static Rating(Coa)
(N)
Product type Axial limit fatigue load Pua
(kN)
r (min.)
(mm)
Bore shape Fatigue limit load Pu
(kN)
Width C
(mm)
Axial static capacities
(kN)
Model series Axial dynamic capacities
(kN)
Bore code Direction type Envelope circle diameter F
(mm)
Ref. speed rpm Cage material Customs tariff — weight
(kg)
Product code
-

-

1 5 Days 122417.5---Double RowMetric System8300--Needle angular contact ball bearing0.1520.3Cylindrical1.63163.45NKIB..2.701Dual direction1621,000Sheet steel0.034-
-

-

1 5 Days 152820---Double RowMetric System13600--Needle angular contact ball bearing0.1860.3Cylindrical2.43184.2NKIB..2.902Dual direction2017,000Sheet steel0.051-
-

-

1 5 Days 173020---Double RowMetric System14600--Needle angular contact ball bearing0.2160.3Cylindrical2.6184.9NKIB..3.1503Dual direction2215,000Sheet steel0.056-
-

-

1 5 Days 223925---Double RowMetric System29500--Needle angular contact ball bearing0.380.3Cylindrical5.3238.6NKIB..5.322Dual direction2812,000Sheet steel0.122-
-

-

1 5 Days 254225---Double RowMetric System31500--Needle angular contact ball bearing0.410.3Cylindrical5.7239.3NKIB..5.405Dual direction3012,000Sheet steel0.126-
-

-

1 5 Days 304725---Double RowMetric System35500--Needle angular contact ball bearing0.4950.3Cylindrical6.42311.2NKIB..5.906Dual direction3510,000Sheet steel0.151-

Tech Support