GLYCODUR Maintenance-Free Plain Bearing Bushings GLYCODUR F

GLYCODUR Maintenance-Free Plain Bearing Bushings GLYCODUR F
[Specifications]
・External diameter D(mm): 55
・Internal diameter d(mm): 50
・Width B(mm): 30

[Features]
・PTFE based according to ISO 3547 type P1
・Negligible stick-slip effect
・250 MPa maximum static load

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

F42179101

Part Number
F42179101
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.32 €

10 5 Days

Loading...

  1. 1

Basic information

Static base loads(kN) 365 Customs tariff — weight(kg) 0.092 Design Plain bearing bushing
Manufacturer color Silver/gray Customs tariff — weight per 1 Customs tariff — weight unit kg
Customs tariff — item number 84833080 Temperature range from/to(°C) -200 to +260 Flange yes/no No
Dynamic base loads(kN) 116 Width B(mm) 30 Coating PFTE
Model series PG Customs tariff — country of origin DE Internal diameter d(mm) 50
Engineering material Steel Maintenance required No External diameter D(mm) 55

This page is GLYCODUR Maintenance-Free Plain Bearing Bushings GLYCODUR F, part number F42179101.
You can find the detail information about specifications and dimensions on part number F42179101.

Tech Support