Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
F44006181 |
F44014181 |
F44015181 |
F44016181 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff — weight (kg) | Customs tariff — weight per | Width B (mm) | Effective strip width B1 (mm) | Coating | Length (mm) | Height H (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 139 | 100 | 250 | 232 | PFTE | 232 | 1.5 | ||
- | 1 | 5 Days | 189 | 100 | 250 | 232 | PFTE | 232 | 2 | ||
- | 1 | 5 Days | 2.152 | 1 | 225 | 207 | PFTE | 500 | 2.5 | ||
- | 1 | 5 Days | 264 | 100 | 200 | 182 | PTFE | 500 | 3.06 |
Loading...
Design | Strip material | Manufacturer color | Silver/gray | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Customs tariff — item number | 84833080 | Temperature range from/to(°C) | -200 to +260 | Flange yes/no | No |
Model series | PLG | Customs tariff — country of origin | DE | Engineering material | Steel |
Maintenance required | No |