Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3110531
Part Number
|
---|
3110531 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Bladder material | Version | Customs tariff weight (kg) | Nominal volume (l) | Size of connection for hydraulic fluid | Maximum operating pressure (bar) | Surface of connection side | Customs tariff item number | Size of connection on gas side | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,152.31 € | 1 | 5 Days | NBR | Standard | 8.5 | 1 | G1 | 550 | High-tensile steel | 84798970 | 7/8-14UNF |
Loading...
Customs tariff weight unit | kg | Fluid connection type | Thread with seal surface, radial on the inside | Accumulator type | Bladder-type accumulator |
---|---|---|---|---|---|
Surface of tank interior | Steel | Certification (approval) | European Pressure Equipment Directive (PED) | Type | SB |
Device series | None | Gas filling pressure bar | Not defined | Gas connection type | Gas valve for filling and test device |
Tank material | Steel | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is HYDAC Standard Bladder Accumulator SB, part number 3110531.
You can find the detail information about specifications and dimensions on part number 3110531.
Configure
Basic Attributes
Bladder material
Version
Customs tariff weight(kg)
Nominal volume(l)
Size of connection for hydraulic fluid
Maximum operating pressure (bar)
Surface of connection side
Customs tariff item number
Size of connection on gas side
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3047166 |
3047168 |
3047170 |
3047172 |
3125644 |
3341217 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Bladder material | Version | Customs tariff weight (kg) | Nominal volume (l) | Size of connection for hydraulic fluid | Maximum operating pressure (bar) | Surface of connection side | Customs tariff item number | Size of connection on gas side |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,983.08 € | 1 | 5 Days | NBR | Standard | 14.25 | 4 | G1 1/4 | 330 | Steel | 84798970 | 7/8-14UNF | ||
2,347.69 € | 1 | 5 Days | NBR | Standard | 15 | 6 | G1 1/4 | 330 | Steel | 84798970 | 7/8-14UNF | ||
3,287.69 € | 1 | 5 Days | NBR | Slimline version | 0 | 10 | G1 1/4 | 330 | Steel | 84798970 | 7/8-14UNF | ||
3,652.31 € | 1 | 5 Days | NBR | Standard | 32.6 | 10 | G2 | 330 | Steel | 84798970 | 7/8-14UNF | ||
6,155.38 € | 1 | 5 Days | FKM | Standard | 11.5 | 4 | G1 1/4 | 330 | Steel | 84798970 | 7/8-14UNF | ||
20,153.85 € | 1 | 5 Days | NBR | Standard | 182 | 60 | G2 1/2 | 330 | Steel | 84798970 | M50x1.5 |