HYDAC Standard Bladder Accumulator SB (3047162)

HYDAC Standard Bladder Accumulator SB 3047162

Product Details:

Manufacturer part number: 3047162

Brand: HYDAC

Price: 1,649.23

Delivery time: 5 Days


Technical Data:

Bladder material: NBR

Version: Standard

Customs tariff weight: 5 kg

Nominal volume: 1 l

Size of connection for hydraulic fluid: G 3/4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3047162

Part Number
3047162
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bladder material Version Customs tariff weight
(kg)
Nominal volume
(l)
Size of connection for hydraulic fluid Maximum operating pressure (bar) Surface of connection side Customs tariff item number Size of connection on gas side

1,649.23 €

1 5 Days NBRStandard51G 3/4330Steel847989707/8-14UNF

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Fluid connection type Thread with seal surface, radial on the inside Accumulator type Bladder-type accumulator
Surface of tank interior Steel Certification (approval) European Pressure Equipment Directive (PED) Type SB
Device series None Gas filling pressure bar Not defined Gas connection type Gas valve for filling and test device
Tank material Steel Customs tariff weight per 1 Customs tariff country of origin DE

This page is HYDAC Standard Bladder Accumulator SB, part number 3047162.
You can find the detail information about specifications and dimensions on part number 3047162.

Variation of this product

Part Number
3047165
3047166
3047168
3047170
3047172
3047173
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bladder material Version Customs tariff weight
(kg)
Nominal volume
(l)
Size of connection for hydraulic fluid Maximum operating pressure (bar) Surface of connection side Customs tariff item number Size of connection on gas side

1,867.69 €

1 5 Days NBRStandard102.5G1 1/4330Steel847989707/8-14UNF

1,983.08 €

1 5 Days NBRStandard14.254G1 1/4330Steel847989707/8-14UNF

2,347.69 €

1 5 Days NBRStandard156G1 1/4330Steel847989707/8-14UNF

3,287.69 €

1 5 Days NBRSlimline version010G1 1/4330Steel847989707/8-14UNF

3,652.31 €

1 5 Days NBRStandard32.610G2330Steel847989707/8-14UNF

3,923.08 €

1 5 Days NBRStandard4513G2330Steel847989707/8-14UNF

Tech Support