Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3041938
Part Number
|
---|
3041938 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff weight (kg) | Nominal volume (l) | Fluid connection type | Size of connection for hydraulic fluid | Surface of tank interior | Maximum operating pressure (bar) | Surface of connection side | Diaphragm material | Customs tariff item number | thread | Tank material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,072.31 € | 1 | 5 Days | 4.28 | 0.75 | Internal thread to ISO 228 (BSP) and external thread for location | G 1/2 | Steel | 330 | Steel | NBR | 84798970 | M33x1.5 | Steel |
Loading...
Customs tariff weight unit | kg | Accumulator type | Diaphragm-type accumulator | Certification (approval) | European Pressure Equipment Directive (PED) |
---|---|---|---|---|---|
Type | SBO | Device series | None | Preload pressure | Not defined |
Gas connection type | M28x1.5 | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is HYDAC Hydraulic Membrane Accumulator SBO, part number 3041938.
You can find the detail information about specifications and dimensions on part number 3041938.
Configure
Basic Attributes
Customs tariff weight(kg)
Nominal volume(l)
Fluid connection type
Size of connection for hydraulic fluid
Surface of tank interior
Maximum operating pressure (bar)
Surface of connection side
Diaphragm material
Customs tariff item number
thread
Tank material
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3008153 |
3041890 |
3041892 |
3041939 |
3041940 |
3041942 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff weight (kg) | Nominal volume (l) | Fluid connection type | Size of connection for hydraulic fluid | Surface of tank interior | Maximum operating pressure (bar) | Surface of connection side | Diaphragm material | Customs tariff item number | thread | Tank material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,344.62 € | 1 | 5 Days | 8.5 | 1.4 | Internal thread to ISO 228 (BSP) | G 1/2 | Steel | 330 | Steel | NBR | 84798970 | None | Steel | ||
272.31 € | 1 | 5 Days | 0.6 | 0.075 | Internal thread to ISO 228 (BSP) | G 1/2 | Steel | 250 | Steel | NBR | 84798970 | None | Steel | ||
304.62 € | 1 | 5 Days | 0.5 | 0.16 | Internal thread to ISO 228 (BSP) | G 1/2 | Steel | 210 | Steel | NBR | 84798970 | None | Steel | ||
1,164.62 € | 1 | 5 Days | 4 | 0.75 | Internal thread to ISO 228 (BSP) and external thread for location | G 1/2 | LT-steel (low-temperature) | 330 | LT-steel (low-temperature) | ECO | 84798970 | M33x1.5 | LT-steel (low-temperature) | ||
764.62 € | 1 | 5 Days | 3.5 | 1 | Internal thread to ISO 228 (BSP) | G 1/2 | Steel | 200 | Steel | NBR | 84798970 | None | Steel | ||
803.08 € | 1 | 5 Days | 3.5 | 1 | Internal thread to ISO 228 (BSP) and external thread for location | G 1/2 | Steel | 200 | Steel | NBR | 84798970 | M33x1.5 | Steel |