Manufacturer part number: 3055428
Brand: HYDAC
Price: 190.77 €
Delivery time: 5 Days
Customs tariff weight: 0.337 kg
Voltage (V/Hz): DC 24 V
Electrical connection: With component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3055428
Part Number
|
---|
3055428 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff weight (kg) | Voltage (V/Hz) | Electrical connection | |
---|---|---|---|---|---|---|---|
190.77 € | 1 | 5 Days | 0.337 | DC 24 V | With component plug according to DIN EN 175301-803, without plug-in connector (ordered separately) |
Loading...
Maximum flow rate(l/min) | 40 | Spool position | Not monitored | Screw-in bore | M 20x1.5 _ 06020 |
---|---|---|---|---|---|
Valve type | Directional poppet valve | Version | Screw-in valve | Customs tariff weight unit | kg |
Actuation type | Pilot-controlled | Spring return | With spring return | Home position | Normally closed |
Main connections | 2 | Ambient temperature range | -20°C to +60 °C | Spool symbol | Z |
Maximum operating pressure(bar) | 350 | Actuation | Electrical | Type | WSM06020Z |
Hydraulic fluid temperature range | -20°C to +100°C | Auxiliary actuation device | Without auxiliary actuation device | Leakage | Free from leakage oil (max. 5 drops/min at nominal pressure) |
Customs tariff item number | 84812010 | Customs tariff weight per | 1 | Throttle insert diameter(mm) | None |
Customs tariff country of origin | DE | Sealing material | NBR |
This page is HYDAC Directional Poppet Valve WSM06020Z, part number 3055428.
You can find the detail information about specifications and dimensions on part number 3055428.
Part Number |
---|
3055275 |
3055409 |
3055416 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff weight (kg) | Voltage (V/Hz) | Electrical connection |
---|---|---|---|---|---|---|---|
118.77 € | 1 | 5 Days | 0.151 | Without coil | None | ||
190.77 € | 1 | 5 Days | 0 | DC 12 V | With component plug according to DIN EN 175301-803, without plug-in connector (ordered separately) | ||
246.15 € | 1 | 5 Days | 0.33 | Alternating current voltage 230 V 50/60 Hz | With component plug according to DIN EN 175301-803, without plug-in connector (ordered separately) |