Manufacturer part number: 3135461
Brand: HYDAC
Price: Please contact the support for quotation
Delivery time: 5 Days
Customs tariff weight: 0.33 kg
Voltage (V/Hz): Alternating current voltage 230 V 50/60 Hz
Electrical connection: With component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)
Sealing material: NBR
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3135461
Part Number
|
---|
3135461 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff weight (kg) | Voltage (V/Hz) | Electrical connection | Sealing material | |
---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 0.33 | Alternating current voltage 230 V 50/60 Hz | With component plug according to DIN EN 175301-803, without plug-in connector (ordered separately) | NBR |
Loading...
Maximum flow rate(l/min) | 20 | Spool position | Not monitored | Screw-in bore | M 20x1.5 _ 06020 |
---|---|---|---|---|---|
Valve type | Directional poppet valve | Version | Screw-in valve | Customs tariff weight unit | kg |
Actuation type | Direct-operated | Spring return | With spring return | Home position | Normally open |
Main connections | 2 | Ambient temperature range | -20°C to +60 °C | Spool symbol | V |
Maximum operating pressure(bar) | 350 | Actuation | Electrical | Type | WSM06020V |
Hydraulic fluid temperature range | -20°C to +100°C | Auxiliary actuation device | Without auxiliary actuation device | Leakage | Free from leakage oil (max. 5 drops/min at nominal pressure) |
Customs tariff item number | 84812010 | Customs tariff weight per | 1 | Throttle insert diameter(mm) | None |
Customs tariff country of origin | DE |
This page is HYDAC Directional Poppet Valve WSM06020V, part number 3135461.
You can find the detail information about specifications and dimensions on part number 3135461.
Part Number |
---|
3135451 |
3135452 |
3135462 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff weight (kg) | Voltage (V/Hz) | Electrical connection | Sealing material |
---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 0.12 | Without coil | None | NBR | ||
- | 1 | 5 Days | 0 | Without coil | None | FPM | ||
- | 1 | 5 Days | 0.384 | DC 24 V | With component plug according to DIN EN 175301-803, without plug-in connector (ordered separately) | NBR |