Manufacturer part number: 3229128
Brand: HYDAC
Price: 421.54 €
Delivery time: 5 Days
Customs tariff weight: 0.2 kg
Voltage (V/Hz): Without coil
Ambient temperature range: -20°C to +60°C
Electrical connection: None
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3229128
Maximum flow rate(l/min) | 22 | Spool position | Not monitored | Screw-in bore | M 20x1.5 _ 08130 |
---|---|---|---|---|---|
Valve type | Directional poppet valve | Version | Screw-in valve | Customs tariff weight unit | kg |
Actuation type | Direct-operated | Spring return | With spring return | Home position | Flow from port 1 to port 2 |
Main connections | 3 | Spool symbol | D | Maximum operating pressure(bar) | 350 |
Actuation | Electrical | Type | WSM08130D | Hydraulic fluid temperature range | -20°C to +100°C |
Auxiliary actuation device | Without auxiliary actuation device | Leakage | Free from leakage oil (max. 5 drops/min at 350 bar) | Customs tariff item number | 84812010 |
Customs tariff weight per | 1 | Throttle insert diameter(mm) | None | Customs tariff country of origin | DE |
Sealing material | NBR |
This page is HYDAC Directional Poppet Valve WSM08130D, part number 3229128.
You can find the detail information about specifications and dimensions on part number 3229128.
Part Number |
---|
3229152 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff weight (kg) | Voltage (V/Hz) | Ambient temperature range | Electrical connection |
---|---|---|---|---|---|---|---|---|
509.23 € | 1 | 5 Days | 0.49 | DC 24 V | -20°C to +60 °C | With component plug according to DIN EN 175301-803, without plug-in connector (ordered separately) |