HYDAC 2-Way Low-Pressure Ball Valve (398345)

HYDAC 2-Way Low-Pressure Ball Valve 398345

Product Details:

Manufacturer part number: 398345

Brand: HYDAC

Price: 71.38

Delivery time: 5 Days


Technical Data:

Operating Pressure Range: ~6.4 MPa

Switching ball/shaft material: Stainless steel

Customs tariff weight: 0.2 kg

Nominal size: 10

Type of connection: Internal thread to ISO 228


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

398345

Part Number
398345
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Pressure Range
(MPa)
Switching ball/shaft material Customs tariff weight
(kg)
Nominal size Type of connection Type Shift lever Connection size Customs tariff country of origin

71.38 €

1 5 Days ~6.4Stainless steel0.210Internal thread to ISO 228KHNVNStainless steel - plug lever offset, mountedG 3/8DE

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Ball bore Straight bore Connection 2-way
Soft seals material PTFE Customs tariff weight Pro 1 Customs tariff article number 84818081
Ball seal material PTFE

This page is HYDAC 2-Way Low-Pressure Ball Valve, part number 398345.
You can find the detail information about specifications and dimensions on part number 398345.

Variation of this product

Part Number
398346
398349
551093
551094
551095
551096
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Operating Pressure Range
(MPa)
Switching ball/shaft material Customs tariff weight
(kg)
Nominal size Type of connection Type Shift lever Connection size Customs tariff country of origin

85.85 €

1 5 Days ~6.4Stainless steel0.2516Internal thread to ISO 228KHNVNStainless steel - plug lever offset, mountedG 1/2DE

203.08 €

1 5 Days ~5Stainless steel1.232Internal thread to ISO 228KHNVNStainless steel - plug lever offset, mountedG1 1/4DE

42.15 €

1 5 Days ~5Brass, chrome-plated0.2515Internal thread to DIN 2999KHNVSAluminum - clamping lever offset, mountedRp 1/2DE

60.77 €

1 5 Days ~4Brass, chrome-plated0.3820Internal thread to DIN 2999KHNVSAluminum - clamping lever offset, mountedRp 3/4DE

88.46 €

1 5 Days ~4Brass, chrome-plated0.57825Internal thread to DIN 2999KHNVSAluminum - clamping lever offset, mountedRp1DE

128.62 €

1 5 Days ~3Brass, chrome-plated0.80832Internal thread to DIN 2999KHNVSAluminum - clamping lever offset, mountedRp1 1/4DE

Tech Support