HYDAC 2-Way High-Pressure Ball Valve KHB / KHM Ball Valves (552762)

HYDAC 2-Way High-Pressure Ball Valve KHB / KHM Ball Valves 552762

Product Details:

Manufacturer part number: 552762

Brand: HYDAC

Price: 121.38

Delivery time: 5 Days


Technical Data:

Operating Pressure Range: ~42 MPa

Switching ball/shaft material: Steel

Customs tariff weight: 1.437 kg

Surface protection: Zinc-plated, chrome (VI)-free

Nominal size: 20


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

552762

Part Number
552762
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Pressure Range
(MPa)
Switching ball/shaft material Customs tariff weight
(kg)
Surface protection Nominal size Flange material Type of connection Type Shift lever Switching shaft and connection sealing material Connection size

121.38 €

1 5 Days ~42Steel1.437Zinc-plated, chrome (VI)-free20-Internal thread to ISO 228KHBAluminum - clamping lever straight DN 12-50NBRG 3/4

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Ball bore Straight bore Sealant shells, material POM
Connection 2-way Customs tariff weight Pro 1 Customs tariff article number 84818081
Customs tariff country of origin DE

This page is HYDAC 2-Way High-Pressure Ball Valve KHB / KHM Ball Valves, part number 552762.
You can find the detail information about specifications and dimensions on part number 552762.

Variation of this product

Part Number
3288786
3432341
552316
554306
554314
850700
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Operating Pressure Range
(MPa)
Switching ball/shaft material Customs tariff weight
(kg)
Surface protection Nominal size Flange material Type of connection Type Shift lever Switching shaft and connection sealing material Connection size

65.08 €

1 5 Days ~50Steel0.395Zinc-plated, chrome (VI)-free6-Internal thread to ISO 228KHBZinc die-casting - plug lever offset DN 04-10, 13NBRG 1/4

65.08 €

1 5 Days ~50Steel0Zinc-plated, chrome (VI)-free10-Internal thread to ISO 228KHBAluminum - clamping lever straight DN 12-50NBRG 3/8

776.92 €

1 5 Days ~21Steel0Zinc-plated, chrome(VI)-free50SteelSAE - flanged version 3000 PSI (210 bar)KHM-F3Steel - plug lever offsetFKM (formerly FPM)SAE1 1/2

283.08 €

1 5 Days ~42Stainless steel1.36Zinc-plated, chrome (VI)-free20-DIN 2353 Pipe fitting light seriesKHBAluminum - clamping lever straight DN 12-50FKM (formerly FPM)22LR

203.08 €

1 5 Days ~50Stainless steel0.73Zinc-plated, chrome (VI)-free13-DIN 2353 Pipe fitting heavy seriesKHBAluminum - clamping lever straight DN 12-50FKM (formerly FPM)16SR

338.46 €

1 5 Days ~31.5Steel0Zinc-plated, chrome (VI)-free--DIN 2353 Pipe fitting heavy seriesKHMAluminum - clamping lever straight DN 12-50NBR38SR

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360