Manufacturer part number: 7203AVH
Brand: NILOS RING
Price: Please contact the support for quotation
Delivery time: 5 Days
Customs tariff weight: 0.003 kg
Outside diameter D: 38 mm
Thickness s: 2 mm
Roller bearing designation: 7203
Internal diameter d: 17 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
7203AVH
Design | AVH | Customs tariff weight unit | kg | Type | NILOS ring |
---|---|---|---|---|---|
Customs tariff weight Pro | 1 | Engineering material | Zinc-plated special strip steel | Customs tariff article number | 73269098 |
Customs tariff country of origin | DE |
This page is NILOS Ring AVH, part number 7203AVH.
You can find the detail information about specifications and dimensions on part number 7203AVH.
Part Number |
---|
7012AVH |
7201AVH |
7202AVH |
7204AVH |
7205AVH |
7206AVH |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff weight (kg) | Outside diameter D (mm) | Thickness s (mm) | Roller bearing designation | Internal diameter d (mm) |
---|---|---|---|---|---|---|---|---|---|
- | 2 | 5 Days | 0.011 | 90.8 | 3 | 7012 | 60 | ||
- | 2 | 5 Days | 0.002 | 30 | 1.8 | 7201 | 12 | ||
- | 2 | 5 Days | 0.002 | 33.8 | 2 | 7202 | 15 | ||
- | 2 | 5 Days | 0.004 | 44.8 | 2 | 7204 | 20 | ||
- | 2 | 5 Days | 0.004 | 48.8 | 2.5 | 7205 | 25 | ||
- | 2 | 5 Days | 0.006 | 58.8 | 2.5 | 7206 | 30 |