NILOS Ring JVH (7013JVH)

NILOS Ring JVH 7013JVH

Product Details:

Manufacturer part number: 7013JVH

Brand: NILOS RING

Price: Please contact the support for quotation

Delivery time: 5 Days


Technical Data:

Customs tariff weight: 0.01 kg

Outside diameter D: 100 mm

Thickness s: 3 mm

Roller bearing designation: 7013

Internal diameter d: 72 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7013JVH

Part Number
7013JVH
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff weight
(kg)
Outside diameter D
(mm)
Thickness s
(mm)
Roller bearing designation Internal diameter d
(mm)
2 5 Days 0.011003701372

Loading...

  1. 1

Basic information

Design JVH Customs tariff weight unit kg Type NILOS ring
Customs tariff weight Pro 1 Engineering material Zinc-plated special strip steel Customs tariff article number 73269098
Customs tariff country of origin DE

This page is NILOS Ring JVH, part number 7013JVH.
You can find the detail information about specifications and dimensions on part number 7013JVH.

Variation of this product

Part Number
7204JVH
7206JVH
7207JVH
7209JVH
7214JVH
7216JVH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Customs tariff weight
(kg)
Outside diameter D
(mm)
Thickness s
(mm)
Roller bearing designation Internal diameter d
(mm)

-

2 5 Days 0.003472720425.7

-

2 5 Days 0.005622.5720636.3

-

2 5 Days 0.007722.5720743

-

2 5 Days 0.008853720953

-

2 5 Days 0.021253.5721479.5

-

2 8 Days 0.0381403.5721692

Tech Support