Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6008ZAV
Part Number
|
---|
6008ZAV |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Design | Customs tariff weight (kg) | Outside diameter D (mm) | Thickness s (mm) | Roller bearing designation | Internal diameter d (mm) | Engineering material | Customs tariff article number | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | ZAV | 0.005 | 62.2 | 2.5 | 6008 | 40 | Zinc-plated special strip steel | 73182200 |
Loading...
Customs tariff weight unit | kg | Type | NILOS ring | Customs tariff weight Pro | 1 |
---|---|---|---|---|---|
Customs tariff country of origin | DE |
This page is NILOS Ring ZAV, part number 6008ZAV.
You can find the detail information about specifications and dimensions on part number 6008ZAV.
Part Number |
---|
6003ZAV-C |
6004ZAV |
6005ZAV |
6009ZAV |
6011ZAV |
6200ZAV |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Design | Customs tariff weight (kg) | Outside diameter D (mm) | Thickness s (mm) | Roller bearing designation | Internal diameter d (mm) | Engineering material | Customs tariff article number |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 2 | 5 Days | ZAV-C | 0.005 | 36.5 | 2 | 6003 | 17 | Chromium-nickel | 73269098 | ||
- | 2 | 5 Days | ZAV | 0.002 | 38.8 | 2 | 6004 | 20 | Zinc-plated special strip steel | 73269098 | ||
- | 2 | 5 Days | ZAV | 0.003 | 43.7 | 2.5 | 6005 | 25 | Zinc-plated special strip steel | 73269098 | ||
- | 2 | 5 Days | ZAV | 0.006 | 69.7 | 2.5 | 6009 | 45 | Zinc-plated special strip steel | 73269098 | ||
- | 2 | 5 Days | ZAV | 0.009 | 83.5 | 3 | 6011 | 55 | Zinc-plated special strip steel | 73269098 | ||
- | 2 | 5 Days | ZAV | 0.002 | 27.5 | 1.8 | 6200 | 10 | Zinc-plated special strip steel | 73269098 |