Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6206ZAV-C
Part Number
|
---|
6206ZAV-C |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Design | Customs tariff weight (kg) | Outside diameter D (mm) | Thickness s (mm) | Roller bearing designation | Internal diameter d (mm) | Engineering material | Customs tariff article number | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 2 | 5 Days | ZAV-C | 0.005 | 56.2 | 2.5 | 6206 | 30 | Chromium-nickel | 73269098 |
Loading...
Customs tariff weight unit | kg | Type | NILOS ring | Customs tariff weight Pro | 1 |
---|---|---|---|---|---|
Customs tariff country of origin | DE |
This page is NILOS Ring ZAV, part number 6206ZAV-C.
You can find the detail information about specifications and dimensions on part number 6206ZAV-C.
Part Number |
---|
6003ZAV-C |
6004ZAV |
6005ZAV |
6208ZAV |
6208ZAV-C |
6209ZAV |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Design | Customs tariff weight (kg) | Outside diameter D (mm) | Thickness s (mm) | Roller bearing designation | Internal diameter d (mm) | Engineering material | Customs tariff article number |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 2 | 5 Days | ZAV-C | 0.005 | 36.5 | 2 | 6003 | 17 | Chromium-nickel | 73269098 | ||
- | 2 | 5 Days | ZAV | 0.002 | 38.8 | 2 | 6004 | 20 | Zinc-plated special strip steel | 73269098 | ||
- | 2 | 5 Days | ZAV | 0.003 | 43.7 | 2.5 | 6005 | 25 | Zinc-plated special strip steel | 73269098 | ||
- | 2 | 5 Days | ZAV | 0.008 | 72.7 | 3 | 6208 | 40 | Zinc-plated special strip steel | 73269098 | ||
- | 2 | 5 Days | ZAV-C | 0 | 72.7 | 3 | 6208 | 40 | Chromium-nickel | 73269098 | ||
- | 2 | 5 Days | ZAV | 0.009 | 77.8 | 3 | 6209 | 45 | Zinc-plated special strip steel | 73269098 |