Manufacturer part number: 6001ZJV
Brand: NILOS RING
Price: Please contact the support for quotation
Delivery time: 5 Days
Customs tariff weight: 0.001 kg
Outside diameter D: 28 mm
Thickness s: 1.8 mm
Roller bearing designation: 6001
Internal diameter d: 13.7 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6001ZJV
Design | ZJV | Customs tariff weight unit | kg | Type | NILOS ring |
---|---|---|---|---|---|
Customs tariff weight Pro | 1 | Engineering material | Zinc-plated special strip steel | Customs tariff article number | 73269098 |
Customs tariff country of origin | DE |
This page is NILOS Ring ZJV, part number 6001ZJV.
You can find the detail information about specifications and dimensions on part number 6001ZJV.
Part Number |
---|
6002ZJV |
6004ZJV |
6005ZJV |
6007ZJV |
6008ZJV |
6009ZJV |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff weight (kg) | Outside diameter D (mm) | Thickness s (mm) | Roller bearing designation | Internal diameter d (mm) |
---|---|---|---|---|---|---|---|---|---|
- | 2 | 5 Days | 0.002 | 32 | 2 | 6002 | 17.5 | ||
- | 2 | 5 Days | 0.002 | 42 | 2 | 6004 | 23.2 | ||
- | 2 | 5 Days | 0.003 | 47 | 2.5 | 6005 | 28.1 | ||
- | 2 | 5 Days | 0.005 | 62 | 2.5 | 6007 | 39.8 | ||
- | 2 | 5 Days | 0.006 | 68 | 2.5 | 6008 | 45.3 | ||
- | 2 | 5 Days | 0.006 | 75 | 2.5 | 6009 | 50.4 |