Manufacturer part number: 30215AK
Brand: NILOS RING
Price: Please contact the support for quotation
Delivery time: 5 Days
Customs tariff weight: 0.086 kg
Outside diameter D: 133 mm
Thickness s: 5 mm
Roller bearing designation: 30215
Internal diameter d: 75 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
30215AK
Design | AK | Customs tariff weight unit | kg | Type | NILOS ring |
---|---|---|---|---|---|
Customs tariff weight Pro | 1 | Engineering material | Zinc-plated special strip steel | Customs tariff article number | 73269098 |
Customs tariff country of origin | DE |
This page is NILOS Ring AK, part number 30215AK.
You can find the detail information about specifications and dimensions on part number 30215AK.
Part Number |
---|
30217AK |
30315AK |
32024XAK |
32213AK |
32214AK |
32217AK |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff weight (kg) | Outside diameter D (mm) | Thickness s (mm) | Roller bearing designation | Internal diameter d (mm) |
---|---|---|---|---|---|---|---|---|---|
- | 2 | 5 Days | 0.115 | 153 | 5 | 30217 | 85 | ||
- | 2 | 5 Days | 0.144 | 133 | 5 | 30315 | 75 | ||
- | 2 | 5 Days | 0.131 | 184 | 5 | 32024X | 120 | ||
- | 2 | 5 Days | 0.077 | 123 | 4.5 | 32213 | 65 | ||
- | 2 | 5 Days | 0.082 | 128 | 5 | 32214 | 70 | ||
- | 2 | 5 Days | 0.119 | 153 | 5 | 32217 | 85 |