Manufacturer part number: 608JV
Brand: NILOS RING
Price: Please contact the support for quotation
Delivery time: 5 Days
Customs tariff weight: 0.001 kg
Outside diameter D: 22 mm
Thickness s: 1.8 mm
Roller bearing designation: 608
Internal diameter d: 10.2 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
608JV
Design | JV | Customs tariff weight unit | kg | Type | NILOS ring |
---|---|---|---|---|---|
Customs tariff weight Pro | 1 | Engineering material | Zinc-plated special strip steel | Customs tariff article number | 73269098 |
Customs tariff country of origin | DE |
This page is NILOS Ring JV, part number 608JV.
You can find the detail information about specifications and dimensions on part number 608JV.
Part Number |
---|
22332JV-23 |
23120JV |
23124JV |
61808JV |
61819JV |
61820JV |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff weight (kg) | Outside diameter D (mm) | Thickness s (mm) | Roller bearing designation | Internal diameter d (mm) |
---|---|---|---|---|---|---|---|---|---|
- | 2 | Quote | 0.29 | 340 | 5 | 22332 | 276 | ||
- | 2 | 5 Days | 0.049 | 165 | 3.5 | 23120 | 111.5 | ||
- | 2 | 5 Days | 0.072 | 200 | 4 | 23124 | 134 | ||
- | 2 | 5 Days | 0.002 | 52 | 2.5 | 61808 | 42.5 | ||
- | 2 | 5 Days | 0.01 | 120 | 3 | 61819 | 100.6 | ||
- | 2 | 5 Days | 0.011 | 125 | 3 | 61820 | 105.6 |