Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Height H (mm) | Handle Thickness D (mm) | Length L (mm) | Handle color |
---|---|---|---|---|---|---|---|---|
2.44 € | 1 | Available | 9 Days | 15.5 | 10 | 14.6 | Silver | |
2.68 € | 1 | Available | 9 Days | 15.5 | 10 | 14.6 | Black | |
2.54 € | 1 | Available | 9 Days | 15.5 | 10 | 19.7 | Silver | |
2.70 € | 1 | Available | 9 Days | 15.5 | 10 | 19.7 | Black | |
2.60 € | 1 | Available | 9 Days | 15.5 | 10 | 24.8 | Silver | |
2.90 € | 1 | Available | 9 Days | 15.5 | 10 | 24.8 | Black | |
2.68 € | 1 | Available | 9 Days | 15.5 | 10 | 29.9 | Silver | |
3.02 € | 1 | Available | 9 Days | 15.5 | 10 | 29.9 | Black | |
2.92 € | 1 | Available | 9 Days | 15.5 | 10 | 40 | Silver | |
3.26 € | 1 | Available | 9 Days | 15.5 | 10 | 40 | Black | |
3.26 € | 1 | Available | 9 Days | 15.5 | 10 | 60.3 | Silver | |
3.68 € | 1 | Available | 9 Days | 15.5 | 10 | 60.3 | Black | |
3.44 € | 1 | Available | 9 Days | 15.5 | 10 | 70.5 | Silver | |
3.86 € | 1 | Available | 9 Days | 15.5 | 10 | 70.5 | Black | |
4.04 € | 1 | Available | 9 Days | 15.5 | 10 | 101 | Silver | |
4.50 € | 1 | Available | 9 Days | 15.5 | 10 | 101 | Black | |
6.14 € | 1 | Available | 9 Days | 15.5 | 10 | 212.6 | Silver | |
6.58 € | 1 | Available | 9 Days | 15.5 | 10 | 212.6 | Black | |
7.76 € | 1 | Available | 9 Days | 15.5 | 10 | 304.1 | Silver | |
8.54 € | 1 | Available | 9 Days | 15.5 | 10 | 304.1 | Black | |
9.96 € | 1 | Available | 9 Days | 15.5 | 10 | 426 | Silver | |
10.94 € | 1 | Available | 9 Days | 15.5 | 10 | 426 | Black | |
2.42 € | 1 | Available | 9 Days | 21.5 | 10 | 14.6 | Silver | |
2.60 € | 1 | Available | 9 Days | 21.5 | 10 | 14.6 | Black | |
2.46 € | 1 | Available | 9 Days | 21.5 | 10 | 19.7 | Silver | |
2.82 € | 1 | Available | 9 Days | 21.5 | 10 | 19.7 | Black | |
2.56 € | 1 | Available | 9 Days | 21.5 | 10 | 24.8 | Silver | |
2.90 € | 1 | Available | 9 Days | 21.5 | 10 | 24.8 | Black | |
2.64 € | 1 | Available | 9 Days | 21.5 | 10 | 29.9 | Silver | |
2.92 € | 1 | Available | 9 Days | 21.5 | 10 | 29.9 | Black | |
2.90 € | 1 | Available | 9 Days | 21.5 | 10 | 40 | Silver | |
3.14 € | 1 | Available | 9 Days | 21.5 | 10 | 40 | Black | |
3.26 € | 1 | Available | 9 Days | 21.5 | 10 | 60.3 | Silver | |
3.60 € | 1 | Available | 9 Days | 21.5 | 10 | 60.3 | Black | |
3.38 € | 1 | Available | 9 Days | 21.5 | 10 | 70.5 | Silver | |
3.82 € | 1 | Available | 9 Days | 21.5 | 10 | 70.5 | Black | |
4.00 € | 1 | Available | 9 Days | 21.5 | 10 | 101 | Silver | |
4.40 € | 1 | Available | 9 Days | 21.5 | 10 | 101 | Black | |
5.98 € | 1 | Available | 9 Days | 21.5 | 10 | 212.6 | Silver | |
6.52 € | 1 | Available | 9 Days | 21.5 | 10 | 212.6 | Black | |
7.60 € | 1 | Available | 9 Days | 21.5 | 10 | 304.1 | Silver | |
8.42 € | 1 | Available | 9 Days | 21.5 | 10 | 304.1 | Black | |
9.78 € | 1 | Available | 9 Days | 21.5 | 10 | 426 | Silver | |
10.76 € | 1 | Available | 9 Days | 21.5 | 10 | 426 | Black | |
2.54 € | 1 | Available | 9 Days | 17 | 10 | 14.6 | Silver | |
2.84 € | 1 | Available | 9 Days | 17 | 10 | 14.6 | Black | |
2.60 € | 1 | Available | 9 Days | 17 | 10 | 19.7 | Silver | |
2.90 € | 1 | Available | 9 Days | 17 | 10 | 19.7 | Black | |
2.70 € | 1 | Available | 9 Days | 17 | 10 | 24.8 | Silver | |
3.10 € | 1 | Available | 9 Days | 17 | 10 | 24.8 | Black | |
2.84 € | 1 | Available | 9 Days | 17 | 10 | 29.9 | Silver | |
3.12 € | 1 | Available | 9 Days | 17 | 10 | 29.9 | Black | |
3.10 € | 1 | Available | 9 Days | 17 | 10 | 40 | Silver | |
3.34 € | 1 | Available | 9 Days | 17 | 10 | 40 | Black | |
3.38 € | 1 | Available | 9 Days | 17 | 10 | 60.3 | Silver | |
3.84 € | 1 | Available | 9 Days | 17 | 10 | 60.3 | Black | |
3.62 € | 1 | Available | 9 Days | 17 | 10 | 70.5 | Silver | |
4.00 € | 1 | Available | 9 Days | 17 | 10 | 70.5 | Black | |
4.14 € | 1 | Available | 9 Days | 17 | 10 | 101 | Silver | |
4.58 € | 1 | Available | 9 Days | 17 | 10 | 101 | Black |
Loading...
Main Body Type | Special Shape | Main Body Material | Aluminum | Applied Load(N) | 100 |
---|---|---|---|---|---|
Main Body, Surface Treatment | Chrome Plating | Mounting Method | Tapped | Fastening M | M2.5 |
Material | AlMgSi 0.5 | Surface treatment | Anodized |
Configure
Basic Attributes
Height H(mm)
Handle Thickness D(mm)
Length L(mm)
Handle color
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes