Plastic bow type handle (RG) (Part Numbers - CAD Download)

Plastic bow type handle (RG)
  • Volume Discount
Plastic bow type handle of the RG series, reinforced with glass balls.
Material: Polyamide PA6

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RG-1P.R120.84
RG-1P.R140.84
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pitch P
(mm)
Height H
(mm)
Handle Thickness D
(mm)
Screw-on distance A
(mm)
Length L
(mm)
Fastening M

8.86 €

1 Available 9 Days 1203924120146M6

11.30 €

1 Available 9 Days 1404527140170M8

Loading...

  1. 1

Basic information

Main Body Type Surfaced Type Surfaced Type Category U Shape U-shaped Type Straight
Main Body Material Polyamide Applied Load(N) 1000 Mounting Method Tapped
Handle Cross Sectional Shape Others Material PA6

Tech Support