Collapsible tray handle (SK) (SK-50.R184.7035)

Collapsible tray handle (SK) SK-50.R184.7035
  • Volume Discount

Product Details:

Manufacturer part number: SK-50.R184.7035

Brand: ROHDE

Price: 53.56

Delivery time: 9 Days


Technical Data:

Handle color: Light gray


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SK-50.R184.7035

Part Number
SK-50.R184.7035
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSHandle color

53.56 €

1 Available 9 Days -Light gray

Loading...

  1. 1

Basic information

Main Body Type Trunk Type Main Body Material Aluminum Applied Load(N) 500
Main Body, Surface Treatment Chrome Plating Mounting Method Round Hole Fastening M M4
Material GD-AlSi9Cu3 Surface treatment powder coated

This page is Collapsible tray handle (SK), part number SK-50.R184.7035.
You can find the detail information about specifications and dimensions on part number SK-50.R184.7035.

Variation of this product

Part Number
SK-50.R184.9002
SK-50.R184.9005
SK-50.S184.7035
SK-50.S184.9002
SK-50.S184.9005
SK-79.R118.7035
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSHandle color

51.60 €

1 Available 9 Days -Gray-white

53.56 €

1 Available 9 Days -Black

46.80 €

1 Available 9 Days -Light gray

45.06 €

1 Available 9 Days -Gray-white

46.80 €

1 Available 9 Days -Black

53.56 €

1 Available 9 Days -Light gray

Tech Support