Shock Absorbers - Safety Bumpers, TC Series (TC90-49)

Shock Absorbers - Safety Bumpers, TC Series TC90-49
  • Volume Discount

Product Details:

Manufacturer part number: TC90-49

Brand: ACE STOSSDAEMPFER

Price: 212.02

Delivery time: 5 Days


Technical Data:

Stroke S: 49 mm

Max. Absorbed Energy: 1627 J

Overall Length L: 68 mm

Outer Diameter D: 88 Ø


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TC90-49

Part Number
TC90-49
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSStroke S
(mm)
Max. Absorbed Energy
(J)
Overall Length L
(mm)
Outer Diameter D
(Ø)

212.02 €

1 Available 5 Days 104916276888

Loading...

  1. 1

Basic information

Main Body, Related Components Main Body Structure Fixed Type Usage Environment Standard
Main Body Material Polyester Operating Temperature Range(°C) -34::65

This page is Shock Absorbers - Safety Bumpers, TC Series, part number TC90-49.
You can find the detail information about specifications and dimensions on part number TC90-49.

Variation of this product

Part Number
TC102-63
TC108-30
TC117-97
TC134-146-S
TC136-65
TC137-90
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSStroke S
(mm)
Max. Absorbed Energy
(J)
Overall Length L
(mm)
Outer Diameter D
(Ø)

251.22 €

1 Available Quote 1063196698102

122.23 €

1 Available 5 Days 1030189853108

353.68 €

1 Available Quote 10973702129117

544.77 €

1 Available Quote 101467288187134

346.25 €

1 Available 5 Days 10654244106136

343.35 €

1 Available Quote 10906339115137

Tech Support