Shock Absorbers - Profile Dampers, TA Series (TA12-5)

Shock Absorbers - Profile Dampers, TA Series TA12-5
  • Volume Discount

Product Details:

Manufacturer part number: TA12-5

Brand: ACE STOSSDAEMPFER

Price: 9.05

Delivery time: 5 Days


Technical Data:

Stroke S: 5 mm

Max. Absorbed Energy: 2 J

Overall Length L: 11 mm

Outer Diameter D: 12 Ø


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TA12-5

Part Number
TA12-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSStroke S
(mm)
Max. Absorbed Energy
(J)
Overall Length L
(mm)
Outer Diameter D
(Ø)

9.05 €

1 Available 5 Days 10521112

Loading...

  1. 1

Basic information

Main Body, Related Components Main Body Structure Fixed Type Usage Environment Standard
Main Body Material Polyester Operating Temperature Range(°C) -40::90

This page is Shock Absorbers - Profile Dampers, TA Series, part number TA12-5.
You can find the detail information about specifications and dimensions on part number TA12-5.

Variation of this product

Part Number
TA116-48
TA17-7
TA21-9
TA22-10
TA28-12
TA34-14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSStroke S
(mm)
Max. Absorbed Energy
(J)
Overall Length L
(mm)
Outer Diameter D
(Ø)

212.63 €

1 Available 5 Days 10482014101116

10.91 €

1 Available 5 Days 10761617

12.69 €

1 Available 5 Days 109101821

17.58 €

1 Available 5 Days 101011.51922

19.08 €

1 Available 5 Days 1012292628

38.40 €

1 Available 5 Days 1014453034

Tech Support