Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NU 320 ECM
Part Number
|
---|
NU 320 ECM |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Precision (JIS) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Bore | B1 (mm) | Customs tariff — weight (kg) | Shoulder dimension d1 (mm) | Angle ring | B2 (mm) | r (min.) (mm) | Calculation factor kr | Outer ring internal diameter E (mm) | Axial movement range s (mm) | Fatigue limit load Pu (kN) | Cage designation | Bore code | Shoulder dimension D1 (mm) | Reference speed rpm | r1 (min.) (mm) | Envelope circle diameter F (mm) | Bearing clearance identifier | Cage material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
696.97 € | 1 | 5 Days | 100 | 215 | 47 | - | 3800 | 450000 | 440000 | Cylindrical | 13 | 8.5 | 139 | HJ 320 EC | 20.5 | 3 | 0.15 | 127.5 | 2.9 | 51 | Two-piece riveted cage made of brass, roller-guided | 20 | 182 | 3,200 | 3 | 127.5 | CN | Brass |
Loading...
Number of Raceway Ring Rows | Single Row | Design | Cylindrical roller bearing | Ring nut | No |
---|---|---|---|---|---|
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 84825000 |
Marking cover / seal | None | Model series | NU.. | Customs tariff — country of origin | DE |
This page is SKF single-row cylindrical roller bearings series NU.., part number NU 320 ECM.
You can find the detail information about specifications and dimensions on part number NU 320 ECM.
Configure
Basic Attributes
Precision (JIS)
Type
I.D. d(mm)
O.D. D(mm)
Width B(mm)
Bore
B1(mm)
Customs tariff — weight(kg)
Shoulder dimension d1(mm)
Angle ring
B2(mm)
r (min.)(mm)
Calculation factor kr
Outer ring internal diameter E(mm)
Axial movement range s(mm)
Fatigue limit load Pu(kN)
Cage designation
Bore code
Shoulder dimension D1(mm)
Reference speed rpm
r1 (min.)(mm)
Envelope circle diameter F(mm)
Bearing clearance identifier
Cage material
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NU 1008 ML |
NU 1009 ECP |
NU 1010 ML |
NU 320 ECM/C3 |
NU 320 ECP |
NU 320 ECP/C3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Precision (JIS) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Bore | B1 (mm) | Customs tariff — weight (kg) | Shoulder dimension d1 (mm) | Angle ring | B2 (mm) | r (min.) (mm) | Calculation factor kr | Outer ring internal diameter E (mm) | Axial movement range s (mm) | Fatigue limit load Pu (kN) | Cage designation | Bore code | Shoulder dimension D1 (mm) | Reference speed rpm | r1 (min.) (mm) | Envelope circle diameter F (mm) | Bearing clearance identifier | Cage material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
109.57 € | 1 | 5 Days | 40 | 68 | 15 | - | 18000 | 25100 | 26000 | Cylindrical | - | 0.222 | - | - | - | 1 | 0.1 | 47 | 2.4 | 3 | Turned window-type cage made of brass | 08 | 57.6 | 11,000 | 0.6 | 47 | CN | Brass | ||
78.92 € | 1 | 5 Days | 45 | 75 | 16 | - | 11000 | 44600 | 52000 | Cylindrical | - | 0.25 | - | - | - | 1 | 0.1 | 52.5 | 0.9 | 6.3 | Window-type cage made of polyamide P66, roller-guided | 09 | 65.3 | 9,500 | 0.6 | 52.5 | CN | Resin | ||
144.25 € | 1 | 5 Days | 50 | 80 | 16 | - | 15000 | 31900 | 36000 | Cylindrical | - | 0.308 | - | - | - | 1 | 0.15 | - | 2.5 | 4.2 | Turned window-type cage made of brass | 10 | 68.8 | 10,000 | 0.6 | 57.5 | CN | Brass | ||
696.97 € | 1 | 5 Days | 100 | 215 | 47 | - | 3800 | 450000 | 440000 | Cylindrical | 13 | 8.5 | 139 | HJ 320 EC | 20.5 | 3 | 0.15 | 127.5 | 2.9 | 51 | Two-piece riveted cage made of brass, roller-guided | 20 | 182 | 3,200 | 3 | 127.5 | C3 | Brass | ||
496.83 € | 1 | 5 Days | 100 | 215 | 47 | - | 3800 | 450000 | 440000 | Cylindrical | 13 | 7.45 | 139 | HJ 320 EC | 20.5 | 3 | 0.15 | 127.5 | 2.9 | 51 | Window-type cage made of polyamide P66, roller-guided | 20 | 182 | 3,200 | 3 | 127.5 | CN | Resin | ||
496.83 € | 1 | 5 Days | 100 | 215 | 47 | - | 3800 | 450000 | 440000 | Cylindrical | 13 | 7.45 | 139 | HJ 320 EC | 20.5 | 3 | 0.15 | 127.5 | 2.9 | 51 | Window-type cage made of polyamide P66, roller-guided | 20 | 182 | 3,200 | 3 | 127.5 | C3 | Resin |