Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22209 EK
Part Number
|
---|
22209 EK |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Bore | Customs tariff — weight (kg) | Clamping sleeve | Width of lubrication groove (mm) | r (min.) (mm) | Internal diameter of sleeve d1 (mm) | Fatigue limit load Pu (kN) | Model series | Bore code | Shoulder dimension d2 (mm) | Shoulder dimension D1 (mm) | Reference speed rpm | Withdrawal sleeve | Width of lubrication bore (mm) | Bearing clearance identifier | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
77.38 € | 1 | 5 Days | 45 | 85 | 23 | 10000 | 102000 | 98000 | Tapered | 0.552 | H 309 | 5.5 | 1.1 | 40 | 10.8 | 222.. | 09 | 54.4 | 74.4 | 7,500 | AH 309 | 3 | CN |
Loading...
Number of Raceway Ring Rows | Double Row | Size Standards | Metric System | Design | Self-aligning roller bearings |
---|---|---|---|---|---|
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 84823000 |
Cage designation | Two window-type cages made of sheet steel | Marking cover / seal | None | Customs tariff — country of origin | DE |
Cage material | Sheet steel |
This page is SKF self-aligning roller bearings with cylindrical bore, open-type, part number 22209 EK.
You can find the detail information about specifications and dimensions on part number 22209 EK.
Configure
Basic Attributes
Type
I.D. d(mm)
O.D. D(mm)
Width B(mm)
Bore
Customs tariff — weight(kg)
Clamping sleeve
Width of lubrication groove(mm)
r (min.)(mm)
Internal diameter of sleeve d1(mm)
Fatigue limit load Pu(kN)
Model series
Bore code
Shoulder dimension d2(mm)
Shoulder dimension D1(mm)
Reference speed rpm
Withdrawal sleeve
Width of lubrication bore(mm)
Bearing clearance identifier
Filter by standard shipping days
Optional Attributes
Part Number |
---|
21309 EK |
21310 E/C3 |
21310 EK |
22209 EK/C3 |
22210 E/C3 |
22210 EK |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Bore | Customs tariff — weight (kg) | Clamping sleeve | Width of lubrication groove (mm) | r (min.) (mm) | Internal diameter of sleeve d1 (mm) | Fatigue limit load Pu (kN) | Model series | Bore code | Shoulder dimension d2 (mm) | Shoulder dimension D1 (mm) | Reference speed rpm | Withdrawal sleeve | Width of lubrication bore (mm) | Bearing clearance identifier |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
104.20 € | 1 | 5 Days | 45 | 100 | 25 | 8500 | 125000 | 127000 | Tapered | 0.956 | H 309 | 5.5 | 1.5 | 40 | 13.7 | 213.. | 09 | 65.3 | 88 | 6,300 | AH 309 | 3 | CN | ||
113.62 € | 1 | 5 Days | 50 | 110 | 27 | 7500 | 156000 | 166000 | Cylindrical | 1.288 | - | 5.5 | 2 | - | 18.6 | 213.. | 10 | 71.6 | 96.8 | 5,600 | - | 3 | C3 | ||
119.80 € | 1 | 5 Days | 50 | 110 | 27 | 7500 | 156000 | 166000 | Tapered | 1.27 | H 310 | 5.5 | 2 | 45 | 18.6 | 213.. | 10 | 71.6 | 96.8 | 5,600 | AHX 310 | 3 | CN | ||
77.38 € | 1 | 5 Days | 45 | 85 | 23 | 10000 | 102000 | 98000 | Tapered | 0.552 | H 309 | 5.5 | 1.1 | 40 | 10.8 | 222.. | 09 | 54.4 | 74.4 | 7,500 | AH 309 | 3 | C3 | ||
79.86 € | 1 | 5 Days | 50 | 90 | 23 | 9500 | 104000 | 108000 | Cylindrical | 0.616 | - | 5.5 | 1.1 | - | 11.8 | 222.. | 10 | 59.9 | 79 | 7,000 | - | 3 | C3 | ||
79.86 € | 1 | 5 Days | 50 | 90 | 23 | 9500 | 104000 | 108000 | Tapered | 0.603 | H 310 | 5.5 | 1.1 | 45 | 11.8 | 222.. | 10 | 59.9 | 79 | 7,000 | AHX 310 | 3 | CN |