Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22310 E/VA405
Part Number
|
---|
22310 E/VA405 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Customs tariff — weight (kg) | Width of lubrication groove (mm) | r (min.) (mm) | Fatigue limit load Pu (kN) | Bore code | Shoulder dimension d2 (mm) | Shoulder dimension D1 (mm) | Reference speed rpm | Width of lubrication bore (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
153.65 € | 1 | 5 Days | 50 | 110 | 40 | 6300 | 220000 | 224000 | 1.833 | 5.5 | 2 | 24 | 10 | 62.1 | 91.9 | 4,800 | 3 |
Loading...
Number of Raceway Ring Rows | Double Row | Size Standards | Metric System | Bore | Cylindrical |
---|---|---|---|---|---|
Design | Self-aligning roller bearings | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
Customs tariff — item number | 84823000 | Cage designation | Case-hardened window-type cage made of sheet steel | Marking cover / seal | None |
Model series | 223.. | Customs tariff — country of origin | DE | Bearing clearance identifier | C4 |
Cage material | Sheet steel |
This page is SKF self-aligning roller bearings for vibration machines with cylindrical bore, open-type, part number 22310 E/VA405.
You can find the detail information about specifications and dimensions on part number 22310 E/VA405.
Configure
Basic Attributes
Type
I.D. d(mm)
O.D. D(mm)
Width B(mm)
Customs tariff — weight(kg)
Width of lubrication groove(mm)
r (min.)(mm)
Fatigue limit load Pu(kN)
Bore code
Shoulder dimension d2(mm)
Shoulder dimension D1(mm)
Reference speed rpm
Width of lubrication bore(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22308 E/VA405 |
22311 E/VA405 |
22312 E/VA405 |
22314 E/VA405 |
22315 EJA/VA405 |
22316 EJA/VA405 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Customs tariff — weight (kg) | Width of lubrication groove (mm) | r (min.) (mm) | Fatigue limit load Pu (kN) | Bore code | Shoulder dimension d2 (mm) | Shoulder dimension D1 (mm) | Reference speed rpm | Width of lubrication bore (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
113.52 € | 1 | 5 Days | 40 | 90 | 33 | 8000 | 150000 | 140000 | 1 | 5.5 | 1.5 | 15 | 08 | 49.7 | 74.3 | 6,000 | 3 | ||
180.38 € | 1 | 5 Days | 55 | 120 | 43 | 5600 | 270000 | 280000 | 2.324 | 5.5 | 2 | 30 | 11 | 70.1 | 102 | 4,300 | 3 | ||
209.37 € | 1 | 5 Days | 60 | 130 | 46 | 5300 | 310000 | 335000 | 2.91 | 8.3 | 2.1 | 36.5 | 12 | 77.9 | 110 | 4,000 | 4.5 | ||
269.40 € | 1 | 5 Days | 70 | 150 | 51 | 4500 | 400000 | 430000 | 4.296 | 8.3 | 2.1 | 45 | 14 | 90.3 | 128 | 3,400 | 4.5 | ||
325.94 € | 1 | 5 Days | 75 | 160 | 55 | 4300 | 440000 | 475000 | 5.349 | 8.3 | 2.1 | 48 | 15 | 92.8 | 135 | 3,200 | 4.5 | ||
369.55 € | 1 | 5 Days | 80 | 170 | 58 | 4000 | 490000 | 540000 | 6.41 | 8.3 | 2.1 | 54 | 16 | 98.3 | 143 | 3,000 | 4.5 |