SKF single-row cylindrical roller bearings series NUP.. (NUP 210 ECP)

SKF single-row cylindrical roller bearings series NUP.. NUP 210 ECP

Product Details:

Manufacturer part number: NUP 210 ECP

Brand: SKF

Price: 77.29

Delivery time: 5 Days


Technical Data:

I.D. d: 50 mm

O.D. D: 90 mm

Width B: 20 mm

Rotational Speed: 9000 1/min

Basic Load Rating, Dynamic Rating: 73500 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NUP 210 ECP

Part Number
NUP 210 ECP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Design B1
(mm)
Customs tariff — weight
(kg)
Ring nut Shoulder dimension d1
(mm)
B2
(mm)
r (min.)
(mm)
Calculation factor kr Outer ring internal diameter E
(mm)
Fatigue limit load Pu
(kN)
Cage designation Bore code Shoulder dimension D1
(mm)
Reference speed rpm r1 (min.)
(mm)
Envelope circle diameter F
(mm)
Bearing clearance identifier Cage material

77.29 €

1 5 Days 50902090007350069500Cylindrical roller bearing-0.509No64-1.10.1559.58.8Window-type cage made of polyamide P66, roller-guided10788,5001.159.5CNResin

Loading...

  1. 1

Basic information

Number of Raceway Ring Rows Single Row Bore Cylindrical Customs tariff — weight per 1
Customs tariff — weight unit kg Customs tariff — item number 84825000 Marking cover / seal None
Model series NUP.. Customs tariff — country of origin DE

This page is SKF single-row cylindrical roller bearings series NUP.., part number NUP 210 ECP.
You can find the detail information about specifications and dimensions on part number NUP 210 ECP.

Variation of this product

Part Number
NUP 206 ECP
NUP 207 ECP
NUP 207 ECP/C3
NUP 210 ECP/C3
NUP 211 ECJ
NUP 211 ECJ/C3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Design B1
(mm)
Customs tariff — weight
(kg)
Ring nut Shoulder dimension d1
(mm)
B2
(mm)
r (min.)
(mm)
Calculation factor kr Outer ring internal diameter E
(mm)
Fatigue limit load Pu
(kN)
Cage designation Bore code Shoulder dimension D1
(mm)
Reference speed rpm r1 (min.)
(mm)
Envelope circle diameter F
(mm)
Bearing clearance identifier Cage material

48.95 €

1 5 Days 306216140004400036500Cylindrical roller bearing-0.211No41.2-10.1537.54.55Window-type cage made of polyamide P66, roller-guided0652.513,0000.637.5CNResin

64.42 €

1 5 Days 357217120005600048000Cylindrical roller bearing-0.309No48.1-1.10.15446.1Window-type cage made of polyamide P66, roller-guided0760.711,0000.644CNResin

64.42 €

1 5 Days 357217120005600048000Cylindrical roller bearing-0.303No48.1-1.10.15446.1Window-type cage made of polyamide P66, roller-guided0760.711,0000.644C3Resin

74.54 €

1 5 Days 50902090007350069500Cylindrical roller bearing-0.509No64-1.10.1559.58.8Window-type cage made of polyamide P66, roller-guided10788,5001.159.5C3Resin

119.32 €

1 5 Days 551002180009650095000Cylindrical roller bearing-0.692No70.8-1.50.156612.2Window-type cage made of sheet steel, roller-guided1186.37,5001.166CNSheet steel

119.32 €

1 5 Days 551002180009650095000Cylindrical roller bearing-0.692No70.8-1.50.156612.2Window-type cage made of sheet steel, roller-guided1186.37,5001.166C3Sheet steel

Tech Support