Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
N 219 ECP
Part Number
|
---|
N 219 ECP |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Precision (JIS) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Customs tariff — weight (kg) | Shoulder dimension d1 (mm) | r (min.) (mm) | Calculation factor kr | Outer ring internal diameter E (mm) | Axial movement range s (mm) | Fatigue limit load Pu (kN) | Cage designation | Bore code | Reference speed rpm | r1 (min.) (mm) | Envelope circle diameter F (mm) | Bearing clearance identifier | Cage material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
529.60 € | 1 | 5 Days | 95 | 170 | 32 | - | 4800 | 255000 | 265000 | 2.834 | 120 | 2.1 | 0.15 | 154.5 | 1.7 | 32.5 | Window-type cage made of polyamide P66, roller-guided | 19 | 4,300 | 2.1 | 154.5 | CN | Resin |
Loading...
Number of Raceway Ring Rows | Single Row | Bore | Cylindrical | Design | Cylindrical roller bearing |
---|---|---|---|---|---|
Ring nut | No | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
Customs tariff — item number | 84825000 | Marking cover / seal | None | Model series | N.. |
Customs tariff — country of origin | DE |
This page is SKF single-row cylindrical roller bearings series N.., part number N 219 ECP.
You can find the detail information about specifications and dimensions on part number N 219 ECP.
Configure
Basic Attributes
Precision (JIS)
Type
I.D. d(mm)
O.D. D(mm)
Width B(mm)
Customs tariff — weight(kg)
Shoulder dimension d1(mm)
r (min.)(mm)
Calculation factor kr
Outer ring internal diameter E(mm)
Axial movement range s(mm)
Fatigue limit load Pu(kN)
Cage designation
Bore code
Reference speed rpm
r1 (min.)(mm)
Envelope circle diameter F(mm)
Bearing clearance identifier
Cage material
Filter by standard shipping days
Optional Attributes
Part Number |
---|
N 207 ECP |
N 210 ECP |
N 212 ECP |
N 304 ECP |
N 306 ECP |
N 307 ECP |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Precision (JIS) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Customs tariff — weight (kg) | Shoulder dimension d1 (mm) | r (min.) (mm) | Calculation factor kr | Outer ring internal diameter E (mm) | Axial movement range s (mm) | Fatigue limit load Pu (kN) | Cage designation | Bore code | Reference speed rpm | r1 (min.) (mm) | Envelope circle diameter F (mm) | Bearing clearance identifier | Cage material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
76.63 € | 1 | 5 Days | 35 | 72 | 17 | - | 12000 | 56000 | 48000 | 0.294 | 48.1 | 1.1 | 0.15 | 64 | 1.3 | 6.1 | Window-type cage made of polyamide P66, roller-guided | 07 | 11,000 | 0.6 | 64 | CN | Resin | ||
99.03 € | 1 | 5 Days | 50 | 90 | 20 | - | 9000 | 73500 | 69500 | 0.477 | 64 | 1.1 | 0.15 | 81.5 | 1.5 | 8.8 | Window-type cage made of polyamide P66, roller-guided | 10 | 8,500 | 1.1 | 81.5 | CN | Resin | ||
183.55 € | 1 | 5 Days | 60 | 110 | 22 | - | 7500 | 108000 | 102000 | 0.811 | 77.5 | 1.5 | 0.15 | 100 | 1.4 | 13.4 | Window-type cage made of polyamide P66, roller-guided | 12 | 6,700 | 1.5 | 100 | CN | Resin | ||
65.88 € | 1 | 5 Days | 20 | 52 | 15 | - | 18000 | 35500 | 26000 | 0.149 | 31.2 | 1.1 | 0.15 | 45.5 | 0.9 | 3.25 | Window-type cage made of polyamide P66, roller-guided | 04 | 15,000 | 0.6 | 45.5 | CN | Resin | ||
81.98 € | 1 | 5 Days | 30 | 72 | 19 | - | 12000 | 58500 | 48000 | 0.358 | 45 | 1.1 | 0.15 | 62.5 | 1.4 | 6.2 | Window-type cage made of polyamide P66, roller-guided | 06 | 11,000 | 1.1 | 62.5 | CN | Resin | ||
83.92 € | 1 | 5 Days | 35 | 80 | 21 | - | 11000 | 75000 | 63000 | 0.465 | 51 | 1.5 | 0.12 | 70.6 | 1.2 | 8.15 | Window-type cage made of polyamide P66, roller-guided | 07 | 9,500 | 1.1 | 70.2 | CN | Resin |