Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NJ 207 ECP/C3
Part Number
|
---|
NJ 207 ECP/C3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | B1 (mm) | Customs tariff — weight (kg) | Shoulder dimension d1 (mm) | Angle ring | B2 (mm) | r (min.) (mm) | Calculation factor kr | Outer ring internal diameter E (mm) | Axial movement range s (mm) | Fatigue limit load Pu (kN) | Cage designation | Bore code | Shoulder dimension D1 (mm) | Reference speed rpm | r1 (min.) (mm) | Envelope circle diameter F (mm) | Bearing clearance identifier | Cage material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
47.23 € | 1 | 5 Days | 35 | 72 | 17 | 12000 | 56000 | 48000 | 4 | 0.3 | 48.1 | HJ 207 EC | 7 | 1.1 | 0.15 | 44 | 1.3 | 6.1 | Window-type cage made of polyamide P66, roller-guided | 07 | 60.7 | 11,000 | 0.6 | 44 | C3 | Resin |
Loading...
Number of Raceway Ring Rows | Single Row | Bore | Cylindrical | Design | Cylindrical roller bearing |
---|---|---|---|---|---|
Ring nut | No | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
Customs tariff — item number | 84825000 | Marking cover / seal | None | Model series | NJ.. |
Customs tariff — country of origin | DE |
This page is SKF single-row cylindrical roller bearings series NJ.., part number NJ 207 ECP/C3.
You can find the detail information about specifications and dimensions on part number NJ 207 ECP/C3.
Configure
Basic Attributes
Type
I.D. d(mm)
O.D. D(mm)
Width B(mm)
B1(mm)
Customs tariff — weight(kg)
Shoulder dimension d1(mm)
Angle ring
B2(mm)
r (min.)(mm)
Calculation factor kr
Outer ring internal diameter E(mm)
Axial movement range s(mm)
Fatigue limit load Pu(kN)
Cage designation
Bore code
Shoulder dimension D1(mm)
Reference speed rpm
r1 (min.)(mm)
Envelope circle diameter F(mm)
Bearing clearance identifier
Cage material
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NJ 203 ECP/C3 |
NJ 204 ECP |
NJ 205 ECP |
NJ 207 ECPH/C4 |
NJ 208 ECJ |
NJ 208 ECP |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | B1 (mm) | Customs tariff — weight (kg) | Shoulder dimension d1 (mm) | Angle ring | B2 (mm) | r (min.) (mm) | Calculation factor kr | Outer ring internal diameter E (mm) | Axial movement range s (mm) | Fatigue limit load Pu (kN) | Cage designation | Bore code | Shoulder dimension D1 (mm) | Reference speed rpm | r1 (min.) (mm) | Envelope circle diameter F (mm) | Bearing clearance identifier | Cage material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.26 € | 1 | 5 Days | 17 | 40 | 12 | 22000 | 17200 | 14300 | - | 0.07 | 25 | - | - | 0.6 | 0.15 | 22.1 | 1 | 1.73 | Window-type cage made of polyamide P66, roller-guided | 03 | 32.4 | 19,000 | 0.3 | 22.1 | C3 | Resin | ||
32.60 € | 1 | 5 Days | 20 | 47 | 14 | 19000 | 25100 | 22000 | - | 0.109 | 29.7 | - | - | 1 | 0.15 | 26.2 | 1 | 2.75 | Window-type cage made of polyamide P66, roller-guided | 04 | 38.8 | 16,000 | 0.6 | 26.2 | CN | Resin | ||
36.58 € | 1 | 5 Days | 25 | 52 | 15 | 16000 | 28600 | 27000 | 3 | 0.133 | 34.7 | HJ 205 EC | 6 | 1 | 0.15 | 31.5 | 1.3 | 3.35 | Window-type cage made of polyamide P66, roller-guided | 05 | 43.8 | 14,000 | 0.6 | 31.5 | CN | Resin | ||
77.62 € | 1 | 5 Days | 35 | 72 | 17 | 12000 | 56000 | 48000 | 4 | 0.3 | 48.1 | HJ 207 EC | 7 | 1 | 0.15 | - | 1.3 | 6.1 | Window-type cage made of polyether ether ketone, roller-guided | 07 | 600.7 | 11,000 | 0.6 | 44 | C4 | Resin | ||
72.54 € | 1 | 5 Days | 40 | 80 | 18 | 11000 | 62000 | 53000 | 5 | 0.389 | 54 | HJ 208 EC | 8.5 | 1.1 | 0.15 | 49.5 | 1.4 | 6.7 | Window-type cage made of sheet steel, roller-guided | 08 | 67.9 | 9,500 | 1.1 | 49.5 | CN | Sheet steel | ||
56.52 € | 1 | 5 Days | 40 | 80 | 18 | 11000 | 62000 | 53000 | 5 | 0.379 | 54 | HJ 208 EC | 8.5 | 1.1 | 0.15 | 49.5 | 1.4 | 6.7 | Window-type cage made of polyamide P66, roller-guided | 08 | 67.9 | 9,500 | 1.1 | 49.5 | CN | Resin |