• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

SKF self-aligning roller bearings for vibration machines with tapered bore, open-type

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22313 EK/VA405
22322 EKJA/VA405
22326 CCKJA/W33VA405
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Customs tariff — weight
(kg)
Width of lubrication groove
(mm)
r (min.)
(mm)
Fatigue limit load Pu
(kN)
Bore code Shoulder dimension d2
(mm)
Shoulder dimension D1
(mm)
Reference speed rpm Width of lubrication bore
(mm)

234.77 €

1 5 Days 651404850003400003600003.428.32.1381381.61183,8004.5

929.25 €

1 5 Days 110240802800950000112000017.3613.93100221432042,0007.5

1,414.17 €

1 Quote 1302809324001120000132000027.116.74114261642331,8009

Loading...

  1. 1

Basic information

Number of Raceway Ring Rows Double Row Size Standards Metric System Bore Tapered
Design Self-aligning roller bearings Customs tariff — weight per 1 Customs tariff — weight unit kg
Customs tariff — item number 84823000 Cage designation Case-hardened window-type cage made of sheet steel Marking cover / seal None
Model series 223.. Customs tariff — country of origin DE Bearing clearance identifier C4
Cage material Sheet steel

Tech Support