Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
32017X-9X212
Part Number
|
---|
32017X-9X212 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Customs tariff — weight (kg) | Width T (mm) | Shoulder dimension d1 (mm) | External diameter (inch) D (inch) | r (min.) (mm) | Width, imperial, C (inch) | Outer ring | Width, imperial, B (inch) | Internal diameter (inch) d (inch) | Width C (mm) | Model series | Bore code | Shoulder dimension d2 (mm) | Shoulder dimension D2 (mm) | Shoulder dimension D1 (mm) | r1 (min.) (mm) | Customs tariff — country of origin | Width, imperial, T (inch) | Engineering material | Inner ring | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
60.42 € | 1 | 5 Days | 85 | 130 | 29 | 193000 | 235000 | 1.324 | 29 | 92 | 5.1181 | 1.5 | 0.866 | Y32017X | 1.142 | 3.346 | 22 | 32.. | 17 | 125 | 119 | 95 | 1.5 | DE | 1.142 | Steel, case-hardened | X32017X |
Loading...
Number of Raceway Ring Rows | Single Track | Size Standards | Metric Series | Design | Tapered roller bearing |
---|---|---|---|---|---|
Configuration | Universal | Customs tariff — weight per | 1 | Bore shape | Cylindrical |
Customs tariff — weight unit | kg | Customs tariff — item number | 84822000 | Complete bearing yes/no | Yes |
Cage designation | Sheet steel cage, guided by rollers | Marking cover / seal | None | Cage material | Sheet steel |
This page is TIMKEN metric tapered roller bearings, single row, part number 32017X-9X212.
You can find the detail information about specifications and dimensions on part number 32017X-9X212.
Configure
Basic Attributes
Type
I.D. d(mm)
O.D. D(mm)
Width B(mm)
Customs tariff — weight(kg)
Width T(mm)
Shoulder dimension d1(mm)
External diameter (inch) D(inch)
r (min.)(mm)
Width, imperial, C(inch)
Outer ring
Width, imperial, B(inch)
Internal diameter (inch) d(inch)
Width C(mm)
Model series
Bore code
Shoulder dimension d2(mm)
Shoulder dimension D2(mm)
Shoulder dimension D1(mm)
r1 (min.)(mm)
Customs tariff — country of origin
Width, imperial, T(inch)
Engineering material
Inner ring
Filter by standard shipping days
Optional Attributes
Part Number |
---|
30206M-90KM1 |
30207M-90KM1 |
30208M-90KM1 |
32018X-90KC5 |
32019X-9X026 |
32020X-90KC4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Customs tariff — weight (kg) | Width T (mm) | Shoulder dimension d1 (mm) | External diameter (inch) D (inch) | r (min.) (mm) | Width, imperial, C (inch) | Outer ring | Width, imperial, B (inch) | Internal diameter (inch) d (inch) | Width C (mm) | Model series | Bore code | Shoulder dimension d2 (mm) | Shoulder dimension D2 (mm) | Shoulder dimension D1 (mm) | r1 (min.) (mm) | Customs tariff — country of origin | Width, imperial, T (inch) | Engineering material | Inner ring |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.26 € | 1 | 5 Days | 30 | 62 | 16 | 43800 | 43800 | 0.234 | 17.25 | 35 | 2.4409 | 1 | 0.551 | Y30206M | 0.63 | 1.181 | 14 | 30.. | 06 | 58 | 55 | 36 | 1 | DE | 0.679 | Steel, through-hardened | X30206M | ||
15.29 € | 1 | 5 Days | 35 | 72 | 17 | 60600 | 63600 | 0.32 | 18.25 | - | 2.8346 | - | 0.591 | Y30207M | 0.669 | 1.378 | 15 | 30.. | 07 | - | 64 | 44.5 | 1.5 | FR | 0.719 | Steel, through-hardened | X30207M | ||
17.63 € | 1 | 5 Days | 40 | 80 | 18 | 70900 | 74700 | 0.426 | 19.75 | - | 3.1496 | 1.5 | 0.63 | Y30208 | 0.709 | 1.575 | 16 | 30.. | 08 | - | 71 | 49.5 | 1.5 | CN | 0.778 | Steel, through-hardened | X30208 | ||
69.18 € | 1 | 5 Days | 90 | 140 | 23 | 217000 | 264000 | 1.705 | 32 | 98 | 5.5118 | 1.5 | 0.945 | Y32018X | 1.2598 | 3.5433 | 24 | 32.. | 18 | 134 | 128 | 102 | 1.5 | DE | 1.2598 | Steel, case-hardened | X32018X | ||
75.66 € | 1 | 5 Days | 95 | 145 | 32 | 978600 | 274000 | 1.753 | 32 | - | 5.7087 | 3 | 0.945 | Y32019XM | 1.26 | 3.74 | 24 | 32.. | 19 | - | 133 | 107 | 2 | DE | 1.26 | Steel, through-hardened | X32019XM | ||
79.52 € | 1 | 5 Days | 100 | 150 | 32 | 231000 | 295000 | 1.837 | 32 | 108 | 5.9055 | 1.5 | 0.945 | Y32020X | 1.26 | 3.937 | 24 | 32.. | 20 | 145 | 137 | 112 | 2 | DE | 1.26 | Steel, through-hardened | X32020X |