TIMKEN metric tapered roller bearings, single row (Part Numbers)

TIMKEN metric tapered roller bearings, single row
[Specifications]
・Number of Raceway Ring Rows: Single Track
・Size Standards: Metric Series
・Design: Tapered roller bearing
・Cage designation: Sheet steel cage, guided by rollers

[Features]
・Spacer bearing assemblies speed up bearing installation time because there is no need for bearing adjustment
・Metric Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
30203-90KA1
30204M-90KM1
30205M-90KM1
30206M-90KM1
30207M-90KM1
30208M-90KM1
30209M-90KM1
30210M-90KM1
30211-9X025
30212-9X025
30213-9X025
30214-90KB1
30215-90KB1
30216-90KB1
30217-90KB2
30218-90KB2
30220M-90KM1
30222M-90KM1
30224-90KA1
30226-90KA3
30302-90KA1
30303-90KA1
30304-90KA1
30305M-90KM1
30306M-90KM1
30307M-90KM1
30308M-90KM1
30309M-90KM1
30310-90KA1
30311-90KM1
30312-9X025
30313-90KA6
30314-9X060
30315M-90KM1
30316M-90KM1
30317M-90KM1
31307-90KA1
31308-9X257
31309-90KA1
31310-9X070
31311-9X025
31312-9X025
31313-9X026
31314-9X026
31315-90KA3
31318-90KA4
32004X-90KA1
32005X-90KA1
32006XM-90KM1
32007XM-90KM2
32008XM-90KM1
32009XM-90KM1
32010XM-90KM2
32011XM-90KM1
32012XM-90KM2
32013X-9X025
32014X-9X025
32015X-9X025
32016X-9X026
32017X-9X212
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Customs tariff — weight
(kg)
Width T
(mm)
Shoulder dimension d1
(mm)
External diameter (inch) D
(inch)
r (min.)
(mm)
Width, imperial, C
(inch)
Outer ring Width, imperial, B
(inch)
Internal diameter (inch) d
(inch)
Width C
(mm)
Model series Bore code Shoulder dimension d2
(mm)
Shoulder dimension D2
(mm)
Shoulder dimension D1
(mm)
r1 (min.)
(mm)
Customs tariff — country of origin Width, imperial, T
(inch)
Engineering material Inner ring

9.46 €

1 5 Days 17401221300199000.07713.25211.574810.433Y302030.4720.6691130..033735221DE0.522Steel, case-hardenedX30203

10.06 €

1 5 Days 204714147700330000.12615.25-1.8504-0.472Y30204M0.5510.7871230..04-4127.51DE0.6Steel, through-hardenedX30204M

11.15 €

1 5 Days 25521536900383000.15516.25-2.047210.512Y302050.5910.9841330..05-45.532.51DE0.64Steel, through-hardenedX30205

12.26 €

1 5 Days 30621643800438000.23417.25352.440910.551Y30206M0.631.1811430..065855361DE0.679Steel, through-hardenedX30206M

15.29 €

1 5 Days 35721760600636000.3218.25-2.8346-0.591Y30207M0.6691.3781530..07-6444.51.5FR0.719Steel, through-hardenedX30207M

17.63 €

1 5 Days 40801870900747000.42619.75-3.14961.50.63Y302080.7091.5751630..08-7149.51.5CN0.778Steel, through-hardenedX30208

19.63 €

1 5 Days 45851994800890000.47820.75-3.34651.50.63Y302090.7481.7721630..09-76551.5PL1.772Steel, through-hardenedX30209

24.94 €

1 5 Days 50902079500874000.54921.75563.54331.50.669Y30210M0.7871.9691730..108581591.5PL0.856Steel, through-hardenedX30210M

27.68 €

1 5 Days 5510022.751107000126000.70222.751623.93710.689Y30211M0.8962.16517.530..1186.582651.5DE0.896Steel, through-hardenedXAC30211M

33.00 €

1 5 Days 60110221070001170000.87523.75664.33071.50.748Y302120.8662.3621930..1210399702DE0.935Steel, through-hardenedX30212

40.69 €

1 5 Days 65120237295001580001.12424.75-4.7244-0.787Y30213M0.9062.5592030..13-110772DE0.974Steel, through-hardenedX30213M

46.88 €

1 5 Days 70125241380001570001.21426.25774.92131.50.827Y302140.9452.7562130..14118115802DE1.033Steel, case-hardenedX30214

47.46 €

1 5 Days 75130258051001800001.33827.25855.11811.50.866Y30215M0.9842.9532230..15124120882DE1.073Steel, through-hardenedXA30215M

56.42 €

1 5 Days 80140261640001870001.56128.25895.511820.866Y30216M1.0243.152230..16133127932.5DE1.112Steel, through-hardenedX30216M

68.28 €

1 5 Days 85150282360002360002.07630.5935.905520.945Y302171.1023.3462430..17142137972.5DE1.201Steel, case-hardenedX30217

83.20 €

1 5 Days 901603010676002950002.5632.5-6.2992-1.024Y30218M1.1813.5432630..18-1461062.5DE1.28Steel, through-hardenedX30218M

133.46 €

1 5 Days 1001803413389003750003.67537-7.0866-1.142Y30220M1.3393.9372930..20-1631193DE1.457Steel, through-hardenedX30220M

193.17 €

1 5 Days 1102003816636004750005.20741-7.874-1.26Y30222M1.4964.3313230..22-1811303DE1.614Steel, through-hardenedX30222M

249.95 €

1 5 Days 1202154017615005080006.14243.5-8.46461.51.339Y30224M1.5754.7243430..24-1951403DE1.713SteelX30224M

334.82 €

1 5 Days 130230404308005500006.9243.75-9.0551-1.339Y30226M1.5755.1183430..26-2101524DE1.722SteelX30226M

11.85 €

1 5 Days 15421326000222000.114.25191.653510.433Y303020.5120.5911130..0238.536.520.51DE0.561Steel, case-hardenedX30302

12.12 €

1 5 Days 17471432700284000.12815.2521.51.850410.472Y303030.5510.6691230..034341.522.51DE0.6Steel, case-hardenedX30303

12.49 €

1 5 Days 20521538500345000.16616.2524.52.04721.50.512Y303040.5910.7871330..0447.545.5271.5DE0.64Steel, case-hardenedX30304

14.08 €

1 5 Days 256217239300496000.25918.25-2.440920.591Y30305M0.6690.9841530..05-5534.51.5PL0.719Steel, through-hardenedX30305M

17.37 €

1 5 Days 307219301100653000.40120.75-2.83462.50.63Y30306M0.7481.1811630..06-63401.5DE0.817Steel, through-hardenedX30306M

19.88 €

1 5 Days 35802187200861000.52222.7543.53.14961.50.709Y30307M0.8271.3781830..07757246.52PL0.896Steel, through-hardenedX30307M

24.45 €

1 5 Days 4090235204001020000.71425.25-3.54332.50.787Y303080.9061.5752030..08-80502DE0.994Steel, through-hardenedX30308

31.11 €

1 5 Days 45100251290001390000.99327.25563.9371.50.866Y30309M0.9841.7722230..099389592DE1.073Steel, through-hardenedX30309M

37.69 €

1 5 Days 50110271420001500001.22729.25584.330720.906Y303101.0631.9692330..1010398622.5DE1.152Steel, case-hardenedX30310

49.77 €

1 5 Days 55120291740001900001.5731.5704.724420.984Y30311M1.1422.1652530..11113108712.5DE1.24Steel, through-hardenedX30311M

61.83 €

1 5 Days 60130312010002210001.95533.5695.11812.51.024Y303121.222.3622630..12121116743DE1.319Steel, through-hardenedX30312

80.49 €

1 5 Days 65140332220002420002.436755.51182.51.102Y303131.2992.5592830..13131125803DE1.417Steel, through-hardenedX30313

100.11 €

1 5 Days 70150352510002760002.92938835.90552.51.181Y303141.3782.7563030..14139.5135883DE1.496Steel, through-hardenedX30314

122.06 €

1 5 Days 75160373540003380003.63140896.29922.51.22Y30315M1.4572.9533130..15149145943DE1.575Steel, through-hardenedX30315M

144.86 €

1 5 Days 801703914857003810004.05242.5-6.69292.51.299Y30316M1.5353.153330..16-1541003DE1.673Steel, through-hardenedX30316M

476.37 €

1 5 Days 851804113923003460004.7844.5-7.086631.339Y30317M1.6143.3463430..17-1621064DE1.752Steel, through-hardenedX30317M

32.11 €

1 5 Days 358021383900748000.52822.75-3.14961.50.591Y313070.8271.3781531..07-68562DE0.896Steel, case-hardenedX31307

38.37 €

1 5 Days 409023101000881000.71825.25523.54331.50.669Y313080.9061.5751731..088676612DE0.994Steel, case-hardenedX31308

50.15 €

1 5 Days 45100251252001130000.93227.25-3.9371.50.709Y313090.9841.7721831..09-85672DE1.073Steel, through-hardenedX31309

57.54 €

1 5 Days 50110271470001320001.19629.2562.994.33072.540.748Y313101.0631.9691931..10104.492.9674.932.03DE1.152Steel, through-hardenedX31310

69.54 €

1 5 Days 55120297651001570001.53831.5-4.72442.50.827Y31311M1.1422.1652131..11-103822.5DE1.24Steel, through-hardenedX31311M

85.43 €

1 5 Days 60130319030001880001.92433.5-5.118130.866Y31312M1.222.3622231..12-111893DE1.319Steel, through-hardenedX31312M

118.94 €

1 5 Days 651403310320002170002.36336-5.51181.50.906Y31313M1.2992.5592331..13-120963DE1.417Steel, through-hardenedX31313M

127.55 €

1 5 Days 701503511210002350002.88238-5.90551.50.984Y31314M1.3782.7562531..14-1281013DE1.496Steel, through-hardenedX31314M

156.05 €

1 5 Days 751603711032002780003.45640-6.2992-1.024Y31315M1.4572.9532631..15-1381083DE1.575Steel, through-hardenedX31315M

679.43 €

1 5 Days 901904314412004210005.80246.5-7.480321.181Y31318M1.6933.5433031..18-1641284DE1.831Steel, through-hardenedX31318M

11.62 €

1 5 Days 20421532900294000.0971525.51.65350.60.472Y32004X0.5910.7871232..0439.53726.50.6DE0.591Steel, case-hardenedX32004X

11.51 €

1 5 Days 25471536500354000.11315-1.85042.50.453Y32005X0.5910.98411.532..05-41.531.50.6DE0.591Steel, through-hardenedX32005X

13.20 €

1 5 Days 305517206800453000.16717-2.16542.50.512Y32006X0.6691.1811332..06-4937.51DE0.669Steel, through-hardenedX32006X

14.18 €

1 5 Days 35621856500576000.221841.52.440910.551Y32007X0.7091.3781432..0759.555431DE0.709Steel, case-hardenedX32007X

16.31 €

1 5 Days 40681965800716000.2731945.52.677210.571Y32008X0.7481.57514.532..086561471DE0.748Steel, through-hardenedX32008X

18.69 €

1 5 Days 45752078700843000.34320512.952810.61Y32009X0.7871.77215.532..097268531DE0.787Steel, through-hardenedX32009X

21.38 €

1 5 Days 508020367900927000.36720-3.14962.50.61Y32010X0.7871.96915.532..10-73581CN0.787Steel, through-hardenedX32010X

25.29 €

1 5 Days 5590231120001260000.56323623.54331.50.689Y32011X0.9062.16517.532..1186.582651.5DE0.906Steel, through-hardenedX32011X

30.82 €

1 5 Days 6095231150001320000.58923663.74021.50.689Y32012X0.9062.36217.532..129186681.5DE0.906Steel, through-hardenedX32012X

36.05 €

1 5 Days 65100231160001370000.62123713.9371.50.689Y32013X0.9062.55917.532..139791731.5DE0.906Steel, through-hardenedX32013X

41.17 €

1 5 Days 70110251330001630000.85425764.33071.50.748Y32014X0.9842.7561932..14105100781.5DE0.984Steel, through-hardenedX32014X

44.92 €

1 5 Days 75115251350001700000.90225824.52761.50.748Y32015X0.9842.9531932..15110105841.5DE0.984Steel, through-hardenedX32015X

53.74 €

1 5 Days 80125291970002380001.2529874.92131.50.866Y32016X1.1423.152232..16120114911.5DE1.142Steel, through-hardenedX32016X

60.42 €

1 5 Days 85130291930002350001.32429925.11811.50.866Y32017X1.1423.3462232..17125119951.5DE1.142Steel, case-hardenedX32017X

Loading...

Basic information

Number of Raceway Ring Rows Single Track Size Standards Metric Series Design Tapered roller bearing
Configuration Universal Customs tariff — weight per 1 Bore shape Cylindrical
Customs tariff — weight unit kg Customs tariff — item number 84822000 Complete bearing yes/no Yes
Cage designation Sheet steel cage, guided by rollers Marking cover / seal None Cage material Sheet steel

Tech Support