NILOS spacer ring A (A17)

NILOS spacer ring A A17

Product Details:

Manufacturer part number: A17

Brand: LUDWIG MEISTER

Price: Please contact the support for quotation

Delivery time: 5 Days


Technical Data:

Customs tariff weight: 0.003 kg

Outside diameter D: 26 mm

Nominal size: 17

Thickness s: 2 mm

Internal diameter d: 17 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A17

Part Number
A17
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff weight
(kg)
Outside diameter D
(mm)
Nominal size Thickness s
(mm)
Internal diameter d
(mm)
2 5 Days 0.0032617217

Loading...

  1. 1

Basic information

Temperature-resistant to(°C) 100 Design A Customs tariff weight unit kg
Type NILOS spacer ring Customs tariff weight Pro 1 Engineering material Zinc die-casting
Customs tariff article number 73269098 Customs tariff country of origin DE

This page is NILOS spacer ring A, part number A17.
You can find the detail information about specifications and dimensions on part number A17.

Variation of this product

Part Number
A95
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Customs tariff weight
(kg)
Outside diameter D
(mm)
Nominal size Thickness s
(mm)
Internal diameter d
(mm)

-

2 5 Days 0.079115953.595

Tech Support