Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1205 EKTN9
Part Number
|
---|
1205 EKTN9 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Customs tariff — weight (kg) | Clamping sleeve | r (min.) (mm) | Fatigue limit load Pu (kN) | Cage designation | Model series | Bore code | Shoulder dimension d2 (mm) | Shoulder dimension D1 (mm) | Reference speed rpm | Bearing clearance identifier | Cage material | Internal diameter of sleeve d1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.18 € | 1 | 5 Days | 25 | 52 | 15 | 18000 | 4000 | 14300 | 0.13 | H 205 | 1 | 0.21 | Glass fiber-reinforced polyamide P66 | 12.. | 05 | 33.3 | 45.6 | 28,000 | CN | Resin | 20 |
Loading...
Bearing Ring Shape | Self-aligning ball | Number of Bearing Ring Rows | Double Row | Size Standard | Metric System |
---|---|---|---|---|---|
Customs tariff — weight per | 1 | Bore shape | Tapered | Customs tariff — weight unit | kg |
Customs tariff — item number | 84821090 | Marking cover / seal | None | Customs tariff — country of origin | DE |
This page is Self-aligning ball bearings / double row / internal clearance selectable / tapered bore / cage material selectable / SKF, part number 1205 EKTN9.
You can find the detail information about specifications and dimensions on part number 1205 EKTN9.
Configure
Basic Attributes
Type
I.D. D(φ)
Outer Diameter D(φ)
Width B(mm)
Customs tariff — weight(kg)
Clamping sleeve
r (min.)(mm)
Fatigue limit load Pu(kN)
Cage designation
Model series
Bore code
Shoulder dimension d2(mm)
Shoulder dimension D1(mm)
Reference speed rpm
Bearing clearance identifier
Cage material
Internal diameter of sleeve d1(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1205 EKTN9/C3 |
1206 EKTN9 |
1206 EKTN9/C3 |
1207 EKTN9 |
1207 EKTN9/C3 |
1208 EKTN9 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Customs tariff — weight (kg) | Clamping sleeve | r (min.) (mm) | Fatigue limit load Pu (kN) | Cage designation | Model series | Bore code | Shoulder dimension d2 (mm) | Shoulder dimension D1 (mm) | Reference speed rpm | Bearing clearance identifier | Cage material | Internal diameter of sleeve d1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.18 € | 1 | 5 Days | 25 | 52 | 15 | 18000 | 4000 | 14300 | 0.133 | H 205 | 1 | 0.21 | Glass fiber-reinforced polyamide P66 | 12.. | 05 | 33.3 | 45.6 | 28,000 | C3 | Resin | 20 | ||
25.55 € | 1 | 5 Days | 30 | 62 | 16 | 15000 | 4650 | 15600 | 0.209 | H 206 | 1 | 0.24 | Glass fiber-reinforced polyamide P66 | 12.. | 06 | 40.1 | 53 | 24,000 | CN | Resin | 25 | ||
25.55 € | 1 | 5 Days | 30 | 62 | 16 | 15000 | 4650 | 15600 | 0.209 | H 206 | 1 | 0.24 | Glass fiber-reinforced polyamide P66 | 12.. | 06 | 40.1 | 53 | 24,000 | C3 | Resin | 25 | ||
30.12 € | 1 | 5 Days | 35 | 72 | 17 | 13000 | 6000 | 19000 | 0.305 | H 207 | 1.1 | 0.31 | Glass fiber-reinforced polyamide P66 | 12.. | 07 | 47 | 62.3 | 20,000 | CN | Resin | 30 | ||
30.12 € | 1 | 17 Days | 35 | 72 | 17 | 13000 | 6000 | 19000 | 0.305 | H 207 | 1.1 | 0.31 | Glass fiber-reinforced polyamide P66 | 12.. | 07 | 47 | 62.3 | 20,000 | C3 | Resin | 30 | ||
35.22 € | 1 | 5 Days | 40 | 80 | 18 | 11000 | 6950 | 19900 | 0.405 | H 208 | 1.1 | 0.36 | Glass fiber-reinforced polyamide P66 | 12.. | 08 | 53.6 | 68.8 | 18,000 | CN | Resin | 35 |