Angular contact ball bearings / single row / for mounting in pairs / SKF (7319 BECBM)

Angular contact ball bearings / single row / for mounting in pairs / SKF 7319 BECBM

Product Details:

Manufacturer part number: 7319 BECBM

Brand: SKF

Price: 771.14

Delivery time: 5 Days


Technical Data:

I.D. D: 95 φ

Outer Diameter D: 200 φ

Width B: 45 mm

Maximum Allowable Rotational Speed: 4300 1/min

Basic Load Rating Static Rating: 163000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7319 BECBM

Part Number
7319 BECBM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
Basic Load Rating Dynamic Rating (Ca)
(N)
Customs tariff — weight
(kg)
Shoulder dimension d1
(mm)
Customs tariff — item number Fatigue limit load Pu
(kN)
Cage designation Model series Bore code Shoulder dimension d2
(mm)
Shoulder dimension D1
(mm)
Reference speed rpm Pressure point a
(mm)
Cage material Preloading r1 (min.)
(mm)

771.14 €

1 5 Days 952004543001630001800006.407136848210905.7Window-type cage made of brass, guided by outer ring73..191141624,30084BrassNo3

Loading...

  1. 1

Basic information

Bearing Ring Shape Angular Contact Ball (Single Row) Number of Bearing Ring Rows Single Row Size Standard Metric System
Rolling Element Material Steel Ring nut No Pressure angle alpha °(°) 40
Customs tariff — weight per 1 Bore shape Cylindrical Customs tariff — weight unit kg
Designator cover / seal No cover or gasket Marking cover / seal None Customs tariff — country of origin DE
Engineering material Steel Bearing clearance identifier CN Configuration Universal
Installation in sets (yes / no) Yes Bearing clearance designator Normal radial clearance Number of bearings 1

This page is Angular contact ball bearings / single row / for mounting in pairs / SKF, part number 7319 BECBM.
You can find the detail information about specifications and dimensions on part number 7319 BECBM.

Variation of this product

Part Number
7200 BECBP
7205 BEGBY
7207 BECBM
7214 BECBP
7218 BECBM
7218 BECBP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
Basic Load Rating Dynamic Rating (Ca)
(N)
Customs tariff — weight
(kg)
Shoulder dimension d1
(mm)
Customs tariff — item number Fatigue limit load Pu
(kN)
Cage designation Model series Bore code Shoulder dimension d2
(mm)
Shoulder dimension D1
(mm)
Reference speed rpm Pressure point a
(mm)
Cage material Preloading r1 (min.)
(mm)

37.97 €

1 5 Days 1030930000335070200.0318.3848210100.14Glass fiber-reinforced cage made of polyamide 66, ball-guided72..0014.622.930,00013ResinNo0.6

54.69 €

1 5 Days 255215150009300148000.1336.1848210900.4Brass plate, ball-guided72..0530.241.515,00024BrassLight1

88.46 €

1 5 Days 3572171200020800310000.30149.7848210900.88Window-type cage made of brass, guided by outer ring72..074258.312,00042BrassNo1.1

139.49 €

1 5 Days 7012524630060000720001.05791.5848210902.55Glass fiber-reinforced cage made of polyamide 66, ball-guided72..1480.31056,30053ResinNo1.5

374.89 €

1 5 Days 901603050001040001160002.439117848210904Window-type cage made of brass, guided by outer ring72..181031355,00067BrassNo2

254.00 €

1 5 Days 901603050001040001160002.215117848210904Glass fiber-reinforced cage made of polyamide 66, ball-guided72..181031355,00067ResinNo2

Tech Support