Deep groove ball bearings / single row / cover on both sides / energy efficient / SKF (E2.6004-2Z/C3)

Deep groove ball bearings / single row / cover on both sides / energy efficient / SKF E2.6004-2Z/C3

Product Details:

Manufacturer part number: E2.6004-2Z/C3

Brand: SKF

Price: 4.29

Delivery time: 5 Days


Technical Data:

I.D. D: 20 φ

Outer Diameter D: 42 φ

Width B: 12 mm

Maximum Allowable Rotational Speed: 19000 1/min

Basic Load Rating Static Rating: 5000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E2.6004-2Z/C3

Part Number
E2.6004-2Z/C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
Basic Load Rating Dynamic Rating (Ca)
(N)
Customs tariff — weight
(kg)
Shoulder dimension d1
(mm)
r (min.)
(mm)
Customs tariff — item number Fatigue limit load Pu
(kN)
Model series Bore code Shoulder dimension D1
(mm)
Reference speed rpm

4.29 €

1 5 Days 20421219000500093600.06627.20.6848210900.21260..0437.238,000

Loading...

  1. 1

Basic information

Number of Bearing Ring Rows Single Row Size Standard Metric System Design Deep-groove ball bearing
Ring nut No Customs tariff — weight per 1 Bore shape Cylindrical
Customs tariff — weight unit kg Designator cover / seal Contact-free covers on both sides made of sheet steel Marking cover / seal 2Z
Customs tariff — country of origin DE Engineering material Steel Bearing clearance identifier C3
Cage material Sheet steel Flange on outer ring No Norm DIN 625
Bearing clearance designator Radial clearance larger than normal

This page is Deep groove ball bearings / single row / cover on both sides / energy efficient / SKF, part number E2.6004-2Z/C3.
You can find the detail information about specifications and dimensions on part number E2.6004-2Z/C3.

Variation of this product

Part Number
E2.6001-2Z/C3
E2.6002-2Z/C3
E2.6003-2Z/C3
E2.6005-2Z/C3
E2.608-2Z/C3
E2.6200-2Z/C3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
Basic Load Rating Dynamic Rating (Ca)
(N)
Customs tariff — weight
(kg)
Shoulder dimension d1
(mm)
r (min.)
(mm)
Customs tariff — item number Fatigue limit load Pu
(kN)
Model series Bore code Shoulder dimension D1
(mm)
Reference speed rpm

3.37 €

1 5 Days 1228830000232050700.02170.3848210100.09860..0124.860,000

4.45 €

1 5 Days 1532926000275055300.02920.50.03848210900.11860..0228.250,000

4.74 €

1 5 Days 17351022000300058500.038230.3848210900.12760..0331.245,000

6.00 €

1 5 Days 254712160006100111000.073320.6848210900.2660..0542.232,000

3.51 €

1 5 Days 822738000137033200.01212.10.3848210100.0660..-19.275,000

3.14 €

1 5 Days 1030928000232050700.032170.6848210100.09862..0024.856,000

Tech Support