Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
7211 BEP |
7214 BEP |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Customs tariff — weight (kg) | Shoulder dimension d1 (mm) | Fatigue limit load Pu (kN) | Bore code | Shoulder dimension d2 (mm) | Shoulder dimension D1 (mm) | Reference speed rpm | Pressure point a (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 55 | 100 | 21 | 7500 | 36000 | 46200 | 0.598 | 72.7 | 1.53 | 11 | 63.6 | 83.3 | 7,500 | 43 | ||
- | 1 | 5 Days | 70 | 125 | 24 | 6000 | 56000 | 67600 | 1.057 | 91.5 | 2.36 | 14 | 80.3 | 105 | 6,000 | 53 |
Loading...
Bearing Ring Shape | Angular Contact Ball (Single Row) | Number of Bearing Ring Rows | Single Row | Size Standard | Metric System |
---|---|---|---|---|---|
Rolling Element Material | Steel | Ring nut | No | Pressure angle alpha °(°) | 40 |
Customs tariff — weight per | 1 | Bore shape | Cylindrical | Customs tariff — weight unit | kg |
Designator cover / seal | No cover or gasket | Customs tariff — item number | 84821090 | Cage designation | Glass fiber-reinforced cage made of polyamide 66, ball-guided |
Marking cover / seal | None | Model series | 72.. | Customs tariff — country of origin | DE |
Engineering material | Steel | Bearing clearance identifier | CN | Cage material | Resin |
Configuration | Single bearing | Installation in sets (yes / no) | No | Preloading | No |
Bearing clearance designator | Normal radial clearance | r1 (min.)(mm) | 1.5 | Number of bearings | 1 |
Configure
Basic Attributes
I.D. D(φ)
Outer Diameter D(φ)
Width B(mm)
Customs tariff — weight(kg)
Shoulder dimension d1(mm)
Fatigue limit load Pu(kN)
Bore code
Shoulder dimension d2(mm)
Shoulder dimension D1(mm)
Reference speed rpm
Pressure point a(mm)
Type
Filter by standard shipping days
Optional Attributes